Refer to the PDF data sheet for device specific package drawings
This dual inverter buffer and driver is designed for 1.65-V to 5.5-V VCC operation.
The output of the SN74LVC2G06 device is an open-drain which can be connected to other open-drain outputs to implement active-low, wired-OR, or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
ORDER NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G06DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC2G06DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC2G06DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74LVC2G06DSF | SON (6) | 1.00 mm × 1.00 mm |
SN74LVC2G06YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from I Revision (December 2013) to J Revision
Changes from H Revision (August 2012) to I Revision
Changes from G Revision (January 2007) to H Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | 6.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage Temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | +2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | +1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V | |
Data retention only | 1.5 | |||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | ||
VCC = 2.3 V to 2.7 V | 1.7 | |||||
VCC = 3 V to 3.6 V | 2 | |||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | |||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | ||
VCC = 2.3 V to 2.7 V | 0.7 | |||||
VCC = 3 V to 3.6 V | 0.8 | |||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | |||||
VI | Input voltage | 0 | 5.5 | V | ||
VO | Output voltage | 0 | 5.5 | V | ||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | ||
VCC = 2.3 V | 8 | |||||
VCC = 3 V | 16 | |||||
24 | ||||||
VCC = 4.5 V | 32 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | ||
VCC = 3.3 V ± 0.3 V | 10 | |||||
VCC = 5 V ± 0.5 V | 5 | |||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC2G06 | UNIT | |||||
---|---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRY (SON) | YPZ (DSBGA) | DSF (SON) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 165 | 259 | 234 | 123 | 300 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
II | A inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | ||||||
Ci | VI = VCC or GND | 3.3 V | 3.5 | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1.8 | 7.2 | 1 | 3.9 | 1 | 3.4 | 1 | 2.9 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1.8 | 8.2 | 1 | 4.4 | 1 | 3.9 | 1 | 3.4 | ns |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 2 | 2 | 3 | 4 | pF |