Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G125 device is a dual bus buffer gate, designed for 1.65-V to 5.5-V VCC operation. This device features dual line drivers with 3-state outputs. The outputs are disabled when the associated output-enable (OE) input is high.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC2G125DCTR | SM8 (8) | 2.95 mm × 2.80 mm |
SN74LVC2G125DCUR | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC2G125YZPR | DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from P Revision (January 2016) to Q Revision
Changes from O Revision (January 2015) to P Revision
Changes from N Revision (November 2013) to O Revision
Changes from M Revision (January 2007) to N Revision