SCAS297N JANUARY 1993 – June 2014 SN74LVC540A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN54LVC540A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC540A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC540A | SIOC (20) | 12.80 mm × 7.50 mm |
SO (20) | 12.60 mm × 5.30 mm | |
SSOP (20) | 7.50 mm × 5.30 mm | |
TVSOP (20) | 5.00 mm × 4.40 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm |