SCAS319J November 1993 – December 2014 SN74LVCH16652A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 16-bit bus transceiver and register is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVCH16652A | SSOP (56) | 18.40 mm x 7.50 mm |
TSSOP (56) | 14.00 mm x 6.10 mm | |
TVSOP (56) | 11.30 mm x 4.40 mm |