SCES427B February 2003 – June 2014 SN74LVCR16245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 16-bit (dual-octal) noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.
The SN74LVCR16245A device is designed for asynchronous communication between data buses. All inputs and outputs have equivalent 26-Ω resistors that will slow the edges of the output and reduce switching noise caused by long capacitive etch runs or cables.
This device can be used as two 8-bit transceivers or one 16-bit transceiver. Active bus-hold circuitry holds unused or undriven data inputs at a valid logic state.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVCR16245A | TSSOP (48) | 12.50 mm × 6.1 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
SSOP (48) | 15.88 mm × 7.49 mm | |
BGA MICROSTAR JUNIOR (56) | 7.00 mm × 4.50 mm |