The SN74LXC1T14-Q1 is a single bit, dual-supply inverting voltage level translation device with Schmitt-trigger input. The input pin A is referenced to VCCI logic levels, and output pin Y is referenced to VCCO logic levels. The input pin A is able to accept voltages ranging from 1.1 V to 5.5 V and can be connected directly to VCCI or GND. See Device Functional Modes for a summary of the operation of the logic.
This device ensures low power consumption and is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LXC1T14-Q1 | SC70 (5) (DCK) | 2.00 mm × 1.25 mm |
DATE | REVISION | NOTES |
---|---|---|
August 2022 | * | Initial Release |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | DCK | ||
VCCI | 1 | — | Input supply voltage. 1.1 V ≤ VCCI ≤ 5.5 V. |
A | 2 | I | Input A. Referenced to VCCI |
GND | 3 | — | Ground. |
Y | 4 | O | Output Y. Referenced to VCCO. |
VCCO | 5 | — | Output supply voltage. 1.1 V ≤ VCCO ≤ 5.5 V. |