Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx5HVD308xE Low-Power RS-485 Transceivers
1 Features
- Meets or exceeds the requirements of the TIA/EIA-485A standard
- Low quiescent power
- 0.3-mA Active mode
- 1-nA Shutdown mode
- 1/8 Unit load up to 256 nodes on a bus
- Bus-pin ESD protection up to 15 kV
- Industry-standard SN75176 footprint
- Fail-safe receiver (bus open, bus shorted,
bus idle) - Glitch-free power-up and power-down bus inputs and outputs