SLLS377E
May 2000 – January 2023
SN65LBC179A
,
SN75LBC179A
PRODUCTION DATA
1
Features
2
Description
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Driver Electrical Characteristics
5.6
Driver Switching Characteristics
5.7
Receiver Electrical Characteristics
5.8
Receiver Switching Characteristics
5.9
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Device Functional Modes
7.1.1
FUNCTION TABLE
7.1.2
Schematics
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
D|8
MSOI002K
P|8
MPDI001B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls377e_oa
slls377e_pm
1
Features
High-speed low-power
LinBiCMOS™
circuitry designed for signaling rates
(1)
of up to 30 Mbps
Bus-pin ESD protection exceeds 12 kV HBM
Very low disabled supply-current requirements: 700 μA Max
Common-mode voltage range of –7 V to 12 V
Low supply current: 15 mA Max
Compatible with ANSI standard TIA/EAI-485-A and ISO8482: 1987(E)
Positive and negative output current limiting
Driver thermal shutdown protection
(1)
1.
(1)
Signaling rate by TIA/EIA-485-A definition restrict transition times to 30% of the bit length, and much higher signaling rates may be achieved without this requirement as displayed in the
TYPICAL CHARACTERISTICS
of this device.