Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN75LVPE3410 Quad-Channel PCI-Express 3.0 Linear Redriver
1 Features
- Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0 up to 8 Gbps interfaces
- CTLE boosts up to 12 dB at 4 GHz helps to extend channel reach
- Ultra-low latency of 70 ps
- Excellent return loss of -17 dB at 4 GHz
- Low additive random jitter of 60 fs (typical) with PRBS data
- Single 3.3-V supply
- Internal voltage regulator provides immunity to supply noise
- Low active power of 124 mW/channel
- No heat sink required
- Pin-strap or SMBus programming
- Support for x2, x4, x8, x16 PCIe bus width with one or multiple SN75LVPE3410
- Automatic receiver detection for PCIe use
cases
- Protocol agnostic linear redriver allows
seamless support for PCIe link training
- Commercial temperature range of 0°C to 70°C
- 4.0 mm × 6.0 mm, 40 pin WQFN package