Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TAS2505-Q1 2.6-W Digital/Analog Input Automotive Class-D Speaker Amplifier With Audio Processing
1 Features
- AEC-Q100 Qualified with the following results for
automotive applications:
- Device temperature grade 2: –40°C to 105°C ambient
operating temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Mono class-D BTL speaker amplifier
- 2.6 W at 10% THD_N (4 Ω, 5.5 V)
- 1.7 W at 10% THD+N (8 Ω, 5.5 V)
- Supports both digital and analog input
- Single supply 2.7 V to 5.5 V
- Load diagnostic functions:
- Output-to-GND Short
- Terminal-to-terminal short
- Output-to-power short
- Over temperature
- Supports 9-kHz to 96-kHz sample rates
- Two single-ended inputs with output mixing and level control
- Embedded power-on-reset
- Programmable digital audio processing:
- Bass boost
- Treble
- EQ (up to 6 biquads)
- I2S, Left-justified, right-justified,
DSP, and TDM audio interfaces
- I2C and SPI Control With Auto-Increment
- 24-Pin, VQFN wettable flank (automotive
grade) package