The TAS5624A device is a thermally-enhanced version of the class-D power amplifier based on the TAS5614A using large MOSFETs for improved power efficiency and a novel gate-drive scheme for reduced losses in idle and at low-output signals leading to reduced heat sink size.
The unique preclipping output signal can be used to control a Class-G power supply. This combined with the low idle loss and high power efficiency of the TAS5624A leads to industry leading levels of efficiency ensuring a super green system.
The TAS5624A uses constant voltage gain. The internally-matched gain resistors ensure a high power supply rejection ratio giving an output voltage only dependent on the audio input voltage and free from any power supply artifacts.
The high integration of the TAS5624A makes the amplifier easy to use; and, using TI’s reference schematics and PCB layouts leads to fast design in time. The TAS5624A is available in the space-saving, surface-mount 44-pin HTSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5624A | HTSSOP (44) | 14.00 mm × 6.10 mm |
Changes from * Revision (May 2012) to A Revision
FEATURES | TAS5624A | TAS5612A | TAS5612LA | TAS5614A | TAS5614LA | TAS5622A |
---|---|---|---|---|---|---|
Maximum Power to Single-Ended Load | 75 | 65 | 75 | 65 | ||
Maximum Power to Bridge Tied Load | 200 | 165 | 125 | 200 | 150 | 150 |
Maximum Power to Parallel Bridge Tied Load | 400 | 250 | 250 | 300 | 300 | 300 |
Minimum Supported Single-Ended Load | 2 | 2 | 2 | 2 | ||
Minimum Supported Bridge Tied Load | 3 | 3 | 4 | 3 | 4 | 3 |
Minimum Supported Parallel Bridge Tied Load | 1.5 | 2 | 2 | 2 | 2 | 2 |
Closed-Loop and Open-Loop | Closed | Closed | Closed | Closed | Closed | Closed |
Maximum Speaker Outputs (#) | 4 | 2 | 4 | 2 | 4 | 2 |
Input Type | PWM | PWM | PWM | PWM | PWM | PWM |
Control Type | Hardware | Hardware | Hardware | Hardware | Hardware | Hardware |
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
AVDD | 13 | P | Internal voltage regulator, analog section |
BST_A | 44 | P | Bootstrap pin, A-side |
BST_B | 43 | P | Bootstrap pin, B-side |
BST_C | 24 | P | Bootstrap pin, C-side |
BST_D | 23 | P | Bootstrap pin, D-side |
C_START | 7 | O | Start-up ramp |
CLIP | 18 | O | Clipping warning; open-drain; active-low |
DVDD | 8 | P | Internal voltage regulator, digital section |
FAULT | 16 | O | Shutdown signal, open-drain; active-low |
GND | 9, 10, 11, 12, 25, 26, 33, 34, 41, 42 |
P | Ground |
GVDD_AB | 1 | P | Gate-drive voltage supply; AB-side |
GVDD_CD | 22 | P | Gate-drive voltage supply; CD-side |
INPUT_A | 5 | I | PWM Input signal for half-bridge A |
INPUT_B | 6 | I | PWM Input signal for half-bridge B |
INPUT_C | 14 | I | PWM Input signal for half-bridge C |
INPUT_D | 15 | I | PWM Input signal for half-bridge D |
M1 | 19 | I | Mode selection 1 (LSB) |
M2 | 20 | I | Mode selection 2 |
M3 | 21 | I | Mode selection 3 (MSB) |
OC_ADJ | 3 | O | Overcurrent threshold programming pin |
OTW | 17 | O | Overtemperature warning; open-drain; active-low |
OUT_A | 39, 40 | O | Output, half-bridge A |
OUT_B | 35 | O | Output, half-bridge B |
OUT_C | 32 | O | Output, half-bridge C |
OUT_D | 27, 28 | O | Output, half-bridge D |
PowerPAD™ | — | P | Ground, connect to grounded heat sink |
PVDD_AB | 36, 37, 38 | P | PVDD supply for half-bridge A and B |
PVDD_CD | 29, 30, 31 | P | PVDD supply for half-bridge C and D |
RESET | 4 | I | Device reset Input; active-low |
VDD | 2 | P | Input power supply |
MODE PINS | PWM Input(1) | OUTPUT CONFIGURATION | INPUT A | INPUT B | INPUT C | INPUT D | MODE | ||
---|---|---|---|---|---|---|---|---|---|
M3 | M2 | M1 | |||||||
0 | 0 | 0 | 2N + 1 | 2 × BTL | PWMa | PWMb | PWMc | PWMd | AD Mode |
0 | 0 | 1 | 1N + 1(2) | 2 × BTL | PWMa | Unused | PWMc | Unused | AD Mode |
0 | 1 | 0 | 2N + 1 | 2 × BTL | PWMa | PWMb | PWMc | PWMd | BD Mode |
0 | 1 | 1 | 1N + 1(2) | 1 × BTL + 2 × SE | PWMa | Unused | PWMc | PWMd | AD Mode |
1 | 0 | 0 | 2N + 1 | 1 × PBTL | PWMa | PWMb | 0 | 0 | AD Mode |
1 | 0 | 0 | 1N + 1(2) | 1 × PBTL | PWMa | Unused | 0 | 1 | AD Mode |
1 | 0 | 0 | 2N + 1 | 1 × PBTL | PWMa | PWMb | 1 | 0 | BD Mode |
1 | 0 | 1 | 1N + 1 | 4 × SE(3) | PWMa | PWMb | PWMc | PWMd | AD Mode |