SLOS670B November 2010 – December 2016 TAS5727
PRODUCTION DATA.
The TAS5727 is a 25-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5727 | HTQFP (48) | 7.00 mm × 7.00 mm |