Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCA6408A-Q1 Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- I2C to parallel port expander
- Operating power-supply voltage range of 1.65 V to
3.6 V
- Allows bidirectional voltage-level translation
and GPIO expansion between 1.8-, 2.5-, and 3.3-V I2C bus and
P-ports
- Low standby current consumption
- 400-kHz Fast I2C Bus
- Hardware address pin allows Two TCA6408A-Q1
devices on the same I2C/SMBus bus
- Active-low reset ( RESET)
input
- Open-drain active-low interrupt (
INT) output
- Input and output configuration register
- Polarity inversion register
- Internal power-on reset
- Power up with all channels configured as
inputs
- No glitch on power up
- Noise filter on SCL and SDA inputs
- Latched outputs with high-current drive maximum
capability for directly driving LEDs
- Latch-up performance meets 100 mA per AEC
Q100-004
- Schmitt-Trigger action allows slow input
transition and better switching noise immunity at the SCL and SDA inputs
- ESD protection
- 2000-V Human body model
(Q100-002)
- 1000-V Charged-device
model (Q100-011)