High-voltage INH output for system power control
Local wake-up support via the WAKE pin
Under-voltage protection
The TCAN1043A-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The device supports both classical CAN and CAN FD data rates up to 8 megabits per second (Mbps) (TCAN1043A-Q1) or 5 Mbps (TCAN1043AT-Q1).
The TCAN1043A-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN1043A-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN1043A-Q1 initiates system start-up by driving INH high.
The TCAN1043A-Q1 features an SWE timer that enables a safe transition to Sleep mode after 4 minutes (tINACTIVE) of inactivity in Standby mode. This makes sure the device is transitioned to low-power Sleep mode if the MCU fails to transition the device to Normal mode.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TCAN1043A-Q1 | SOT (DYY) | 4.20 mm x 2.00 mm |
SOIC (D) | 8.65 mm x 3. 90 mm | |
VSON (DMT) | 4.50 mm x 3.00 mm | |
TCAN1043AT-Q1 | SOIC (D) | 8.65 mm x 3. 90 mm |
VSON (DMT) | 4.50 mm x 3.00 mm |
Changes from Revision D (January 2023) to Revision E (March 2023)
Changes from Revision C (April 2022) to Revision D (January 2023)
Changes from Revision B (December 2021) to Revision C (April 2022)
Changes from Revision A (October 2021) to Revision B (December 2021)
Changes from Revision * (January 2021) to Revision A (October 2021)
PINS | TYPE (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
TXD | 1 | I | CAN transmit data input, integrated pull-up |
GND | 2 | GND | Ground connection |
VCC | 3 | P | 5 V transceiver supply |
RXD | 4 | O | CAN receive data output, tri-state when VIO < UVIO |
VIO | 5 | P | I/O supply voltage |
EN | 6 | I | Enable input for mode control, integrated pull-down |
INH | 7 | O | Inhibit pin to control system voltage regulators and supplies, high-voltage |
nFAULT | 8 | O | Fault output, inverted logic |
WAKE | 9 | I | Local WAKE input terminal, high voltage |
VSUP | 10 | P | High-voltage supply from battery |
NC | 11 | NC | No connect, internally not connected |
CANL | 12 | I/O | Low-level CAN bus input/output line |
CANH | 13 | I/O | High-level CAN bus input/output line |
nSTB | 14 | I | Standby mode control input, integrated pull-down |
Thermal Pad | — | Connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |