AEC-Q100 (Grade 1) Qualified for automotive applications
The TCAN1057A-Q1 is a high speed controller area network (CAN) transceivers that meet the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.
The transceivers have certified electromagnetic compatibility (EMC) operation making it an ideal choice for classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8Mbps operation in simpler networks is possible with these devices. The transceivers support two modes of operation; normal mode and silent mode. The transceivers also include many protection and diagnostic features including thermal shutdown (TSD), TXD-dominant timeout (DTO), and bus fault protection up to ±58V. The device has defined fail-safe behavior in supply under-voltage or floating pin scenarios.
The transceiver features an integrated level shifter on the VIO pin which supplies internal logic-level translation for interfacing the transceiver I/Os directly to 1.8V, 2.5V, 3.3V, or 5V logic level.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TCAN1057A-Q1 | SOT-23 (DDF) (8) | 2.9mm x 2.8mm |
VSON (DRB) (8) | 3mm x 3mm | |
SOIC (D) (8) | 4.9mm x 6mm |
Device number | Low voltage I/O logic support on Pin5 | Pin8 Mode selection |
---|---|---|
TCAN1057A-Q1 | No | Silent mode |
TCAN1057AV-Q1 | Yes | Silent mode |