Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCAN340x-Q1 3.3V Automotive CAN FD Transceivers with Standby Mode and ±58V bus
Standoff
1 Features
- AEC-Q100 Qualified for automotive applications
- 3.3V Single supply operation
- Eliminates the 5V
regulator saving BOM cost and reducing PCB space
- Excellent EMC operation in homogeneous and heterogeneous networks
- Compatible with the requirements of ISO 11898-2:2016 physical
layer standard
- Functional Safety-Capable
- Support of classical CAN and optimized CAN FD performance at 2,
5, and 8Mbps
- Short and symmetrical propagation delays for enhanced
timing margin
- TCANC3403-Q1: I/O voltage range
supports:
1.7V to 3.6V
- Receiver common mode input
voltage: ±30V
- Protection features:
- Bus fault protection:
±58V
- ISO 10605 ESD on bus pins: ±8kV
- Undervoltage protection
- TXD-dominant time-out (DTO)
- Thermal-shutdown protection (TSD)
- Operating modes:
- Normal mode
- Low power standby mode
supporting remote wake-up request
- Ultra-low power shutdown
mode:
TCANC3404-Q1 only
- Optimized behavior when unpowered
- Bus and logic pins are high impedance (no load to
operating bus or application)
- Hot-plug capable: power up or down glitch-free
operation on bus and RXD output
- 8-Pin SOIC, small footprint
SOT-23 and lead less VSON-8 package with wettable flanks for automated optical
inspection (AOI)