Excellent EMC operation in homogeneous and heterogeneous networks
IEC ESD protection on bus pins: ±10 kV
The TCAN3413 and TCAN3414 are controller area network (CAN) FD transceivers that are compatible with the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.
The transceivers have certified electromagnetic compatibility (EMC) operation for use with classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8 Mbps operation in simpler networks is possible with these devices. The TCAN3413 includes internal logic level translation through the VIO pin. Allowing the direct interface of the transceiver I/O to 1.8-V, 2.5-V, or 3.3-V logic levels. The transceivers support a low-power standby mode, and a wake over CAN which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).
The transceivers include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±58-V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. The transceivers are available in industry-standard SOIC-8, the VSON-8, and a space-saving small footprint SOT-23 packages.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TCAN3413 TCAN3414 | SOIC (D) | 4.9 mm x 6 mm |
VSON (DRB) | 3 mm x 3 mm | |
SOT-23 (DDF) | 2.9 mm x 2.8 mm |
Part Number | Pin 5 | Pin 8 |
---|---|---|
TCAN3414 | Ultra-low power shutdown mode | Low Power Standby Mode with Remote Wake |
TCAN3413 | Low voltage I/O support |