Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TDES9640
V3LinkTM Deserializer Hub With CSI-2 Output Ports for
8-MP+ Cameras and Other Sensors
1 Features
- Quad 7.55 Gbps deserializer hub aggregates data
from up to 4 sensors simultaneously
- Supports 8MP+
imagers
- Single-ended coaxial or shielded twisted-pair (STP)
cable
- Power-over-coax (PoC) support
- Supports 3 data rates: 7.55 Gbps, 3.775 Gbps and
1.8875 Gbps
- CSI v2.1 compliant system
interface
- Supports up to 2 MIPI CSI-2
output ports and 1 replication port
- CSI Port 0: MIPI CSI-2 output port
- CSI Port 1: MIPI CSI-2 output port
- CSI Port 2: replication
port (D-PHY only)
- 16 Virtual channels and
VC-ID remapping
- MIPI D-PHY and C-PHY configurable
- MIPI D-PHY v2.1 compatible
- Up to 4 data lanes with 2 clocks per port
- Up to 2.5 Gbps per lane,
10 Gbps per port
- MIPI C-PHY v1.1 compatible
- Up to 4 trios per
port
- Up to 5.7 Gbps per trio,
22.8 Gbps per port
- Quad CMLOUT output ports for off-board processing
- 4 x CMLOUT ports
replicated from 4 x V3Link RX ports
- Capable of driving
another deserializer at the same line rate
- 10 GPIO pins for sensor synchronization and diagnostics
- Dual I2C ports
- Frozen frame detection
- Automatic receiver equalization
- Compatible with TSER9615, TSER953, and with the
TSER4905 (when used in Enhanced Vision mode)
- Low power sleep mode with GPIO-state retention
- Wide temperature range: -20°C to 85°C