The THS4531 is a low-power, fully-differential op amp with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.
The device features accurate output common-mode control that allows for dc coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5 V to 5 V power. The THS4531 is also a valuable tool for general-purpose, low-power differential signal conditioning applications.
The THS4531 is characterized for operation over the extended industrial temperature range from –40°C to +125°C. The following package options are available:
DEVICE NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS4531 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
WQFN (10) | 2.00 mm × 2.00 mm |
DEVICE | BW (MHz) | IQ (mA) | THD (dBc) at 100 kHz | VN (nV/√Hz) | RAIL-TO-RAIL |
---|---|---|---|---|---|
THS4521 | 145 | 1.14 | –120 | 4.6 | –In/Out |
THS4121 | 100 | 16 | –79 | 5.4 | In/Out |
THS4131 | 150 | 16 | –107 | 1.3 | No |
THS4561 | 60 | 0.78 | -116 | 4 | –In/Out |
THS4551 | 150 | 1.37 | -128 | 3.3 | –In/Out |
THS4541 | 850 | 10.1 | -137 | 2.2 | –In/Out |
Changes from B Revision (March 2012) to C Revision
Changes from A Revision (January 2012) to B Revision
Changes from * Revision (September 2011) to A Revision