Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TL07xx Low-Noise FET-Input Operational Amplifiers
1 Features
- High slew rate: 20 V/μs (TL07xH, typ)
- Low offset voltage: 1 mV (TL07xH, typ)
- Low offset voltage drift: 2 μV/°C
- Low power consumption: 940 μA/ch
(TL07xH, typ)
- Wide common-mode and
differential
voltage ranges
- Common-mode
input voltage range
includes
VCC+
- Low input bias and offset currents
- Low noise:
Vn = 18 nV/√Hz
(typ) at f = 1 kHz - Output short-circuit protection
- Low total harmonic distortion: 0.003% (typ)
- Wide supply voltage:
±2.25 V to ±20 V, 4.5 V to 40 V