The TL07xH (TL071H, TL072H, and TL074H) family of devices are the next-generation versions of the industry-standard TL07x (TL071, TL072, and TL074) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/μs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL07xH devices to be used in the most rugged and demanding applications.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL071x | P (PDIP, 8) | 9.59 mm × 6.35 mm |
DCK (SC70, 5) | 2.00 mm × 1.25 mm | |
PS (SO, 8) | 6.20 mm × 5.30 mm | |
D (SOIC, 8) | 4.90 mm × 3.90 mm | |
DBV (SOT-23, 5) | 1.60 mm × 1.20 mm | |
TL072x | P (PDIP, 8) | 9.59 mm × 6.35 mm |
PS (SO, 8) | 6.20 mm × 5.30 mm | |
D (SOIC, 8) | 4.90 mm × 3.90 mm | |
P (SOT-23, 8) | 2.90 mm × 1.60 mm | |
PW (TSSOP, 8) | 4.40 mm × 3.00 mm | |
TL072M | JG (CDIP , 8) | 9.59 mm × 6.67 mm |
W (CFP, 10) | 6.12 mm × 3.56 mm | |
FK (LCCC, 20) | 8.89 mm × 8.89 mm | |
TL074x | N (PDIP, 14) | 19.30 mm × 6.35 mm |
NS (SO, 14) | 10.30 mm × 5.30 mm | |
D (SOIC, 14) | 8.65 mm × 3.91 mm | |
DYY (SOT-23, 14) | 4.20 mm × 2.00 mm | |
DB (SSOP, 14) | 6.20 mm × 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm × 4.40 mm | |
TL074M | J (CDIP, 14) | 19.56 mm × 6.92 mm |
W (CFP, 14) | 9.21 mm × 6.29 mm | |
FK (LCCC, 20) | 8.89 mm × 8.89 mm |