Refer to the PDF data sheet for device specific package drawings
The TL08xH (TL081H, TL082H, and TL084H) family of devices are the next-generation versions of the industry-standard TL08x (TL081, TL082, and TL084) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/μs), and common-mode input to the positive supply. High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL08xH devices to be used in the most rugged and demanding applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM)(2) |
---|---|---|
TL081x | P (PDIP, 8) | 9.59mm × 6.35mm |
DCK (SC70, 5) | 2mm × 1.25mm | |
PS (SO, 8) | 6.2mm × 5.3mm | |
D (SOIC, 8) | 4.9mm × 3.9mm | |
DBV (SOT-23, 5) | 2.9mm × 1.6mm | |
TL082x | P (PDIP, 8) | 9.59mm × 6.35mm |
PS (SO, 8) | 6.2mm × 5.3mm | |
D (SOIC, 8) | 4.9mm × 3.9mm | |
DDF (SOT-23, 8) | 2.9mm × 1.6mm | |
PW (TSSOP, 8) | 4.4mm × 3mm | |
TL082M | JG (CDIP, 8) | 9.6mm × 6.67mm |
FK (LCCC, 20) | 8.89mm × 8.89mm | |
TL084x | N (PDIP, 14) | 19.3mm × 6.35mm |
NS (SO, 14) | 10.3mm × 5.3mm | |
D (SOIC, 14) | 8.65mm × 3.91mm | |
DYY (SOT-23, 14) | 4.2mm × 2mm | |
PW (TSSOP, 14) | 5mm × 4.4mm | |
TL084M | J (CDIP, 14) | 19.56mm × 6.67mm |
FK (LCCC, 20) | 8.89mm × 8.89mm |