SLLS177I
March 1994 – March 2021
TL16C550C
PRODUCTION DATA
1
Features
2
Description
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions (Low Voltage - 3.3 nominal)
5.3
Recommended Operating Conditions (Standard Voltage - 5 V nominal)
5.4
Thermal Information
5.5
Electrical Characteristics (Low Voltage - 3.3 V nominal)
5.6
Electrical Characteristics (Standard Voltage - 5 V nominal)
5.7
System Timing Requirements
5.8
System Switching Characteristics
5.9
Baud Generator Switching Characteristics
5.10
Receiver Switching Characteristics
5.11
Transmitter Switching Characteristics
5.12
Modem Control Switching Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Autoflow Control (see Figure 1-1)
7.2
Auto-RTS (see Figure 1-1)
7.3
Auto-CTS (see Figure 1-1)
7.4
Enabling Autoflow Control and Auto-CTS
7.5
Auto-CTS and Auto-RTS Functional Timing
7.6
Functional Block Diagram
7.7
Principles of Operation
7.7.1
Accessible Registers
7.7.2
FIFO Control Register (FCR)
7.7.3
FIFO Interrupt Mode Operation
7.7.4
FIFO Polled Mode Operation
7.7.5
Interrupt Enable Register (IER)
7.7.6
Interrupt Identification Register (IIR)
7.7.7
Line Control Register (LCR)
7.7.8
Line Status Register (LSR)
7.7.9
Modem Control Register (MCR)
7.7.10
Modem Status Register (MSR)
7.7.11
Programming Baud Generator
7.7.12
Receiver Buffet Register (RBR)
7.7.13
Scratch Register
7.7.14
Transmitter Holding Register (THR)
8
Application Information
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PT|48
MTQF003C
PFB|48
MTQF019B
FN|44
MPQC014A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls177i_oa
slls177i_pm
1
Features
Programmable Auto-
RTS
and Auto-
CTS
In Auto-
CTS
Mode,
CTS
Controls Transmitter
In Auto-
RTS
Mode, RCV FIFO Contents and Threshold Control
RTS
Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment Is on the Same Power Drop
Capable of Running With All Existing TL16C450 Software
After Reset, All Registers Are Identical to the TL16C450 Register Set
Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
In the TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
Programmable Baud Rate Generator Allows Division of Any Input Reference Clock by 1 to (2
16
−1) and Generates an Internal 16×Clock
Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added to or Deleted From the Serial Data Stream
5-V and 3.3-V Operation
Independent Receiver Clock Input
Transmit, Receive, Line Status, and Data Set Interrupts Independently Controlled
Fully Programmable Serial Interface Characteristics:
5-, 6-, 7-, or 8-Bit Characters
Even-, Odd-, or No-Parity Bit Generation and Detection
1-, 1 1/2-, or 2-Stop Bit Generation
Baud Generation (dc to 1 Mbit/s)
False-Start Bit Detection
Complete Status Reporting Capabilities
3-State Output TTL Drive Capabilities for Bidirectional Data Bus and Control Bus
Line Break Generation and Detection
Internal Diagnostic Capabilities:
Loopback Controls for Communications Link Fault Isolation
Break, Parity, Overrun, and Framing Error Simulation
Fully Prioritized Interrupt System Controls
Modem Control Functions (
CTS
,
RTS
,
DSR
,
DTR
,
RI
, and
DCD
)