The TL16C752C is a dual universal asynchronous receiver transmitter (UART) with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps. The device offers enhanced features. It has a transmission Character control register (TCR) that stores received FIFO threshold level to start or stop transmission during hardware and software flow control.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL16C752C | TQFP (48) | 7.00 mm × 7.00 mm |
VQFN (32) | 5.00 mm x 5.00 mm |
Changes from B Revision (January 2014) to C Revision
Changes from A Revision (August 2009) to B Revision
With the FIFO RDY register, the software gets the status of TXRDY or RXRDY for all two ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows onboard diagnostics. The TL16C752C incorporates the functionality of two UARTs, each UART having its own register set and FIFOs. The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C752C device.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 28 | I | Address bit 0 select. Internal registers address selection. Refer to Figure 26 for register address map. |
A1 | 27 | I | Address bit 1 select. Internal registers address selection. Refer to Figure 26 for register address map. |
A2 | 26 | I | Address bit 2 select. Internal registers address selection. Refer to Figure 26 for register address map. |
CDA | 40 | I | Carrier detect (active low). These inputs are associated with individual UART channels A and B. A low on these pins indicates that a carrier has been detected by the modem for that channel. |
CDB | 16 | ||
CSA | 10 | I | Chip select A and B (active low). These pins enable data transfers between the user CPU and the TL16C752C for the channel or channels addressed. Individual UART sections (A and B) are addressed by providing a low on the respective CSA and CSB pin. |
CSB | 11 | ||
CTSA | 38 | I | Clear to send (active low). These inputs are associated with individual UART channels A and B. A low on the CTS pins indicates the modem or data set is ready to accept transmit data from the TL16C752C device. Status can be checked by reading MSR[4]. These pins only affect the transmit and receive operations when auto CTS function is enabled through the enhanced feature register (EFR[7]), for hardware flow control operation. |
CTSB | 23 | ||
D0 | 44 | I/O | Data bus (bidirectional). These pins are the 8-bit, 3-state data bus for transferring information to or from the controlling CPU. D0 is the least significant bit and the first data bit in a transmit or receive serial data stream. |
D1 | 45 | ||
D2 | 46 | ||
D3 | 47 | ||
D4 | 48 | ||
D5 | 1 | ||
D6 | 2 | ||
D7 | 3 | ||
DSRA | 39 | I | Data set ready (active low). These inputs are associated with individual UART channels A through B. A low on these pins indicates the modem or data set is powered on and is ready for data exchange with the UART. |
DSRB | 20 | ||
DTRA | 34 | O | Data terminal ready (active low). These outputs are associated with individual UART channels A through B. A low on these pins indicates that the TL16C752C is powered on and ready. These pins can be controlled through the modem control register. Writing a 1 to MCR[0] sets the DTR output to low, enabling the modem. The output of these pins is high after writing a 0 to MCR[0], or after a reset. These pins can also be used in the RS-485 mode to control an external RS-485 driver or transceiver. |
DTRB | 35 | ||
GND | 17 | Pwr | Power signal and power ground |
INTA | 30 | O | Interrupt A and B (active high). These pins provide individual channel interrupts, INTA-B. INTA-B are enabled when MCR[3] is set to a 1, interrupts are enabled in the interrupt enable register (IER) and when an interrupt condition exists. Interrupt conditions include: receiver errors, available receiver buffer data, transmit buffer empty, or when a modem status flag is detected. INTA-B are in the high-impedance state after reset. |
INTB | 29 | ||
IOR | 19 | I | Read input (active low strobe). A valid low level on IOR loads the contents of an internal register defined by address bits A0 through A2 onto the TL16C752C device data bus (D0 through D7) for access by an external CPU. |
IOW | 15 | I | Write input (active low strobe). A valid low level on IOW transfers the contents of the data bus (D0 through D7) from the external CPU to an internal register that is defined by address bits A0 through A2. |
NC | 12 | — | No internal connection |
NC | 24 | ||
NC | 25 | ||
NC | 37 | ||
OPA | 32 | O | User defined outputs. This function is associated with individual channels A and B. The state of these pins is defined by the user through the software settings of the MCR register, bit 3. INTA-B are set to active mode and OP to a logic 0 when the MCR-3 is set to a logic 1. INTA-B are set to the 3-state mode and OP to a logic 1 when MCR-3 is set to a logic 0. See bit 3, modem control register (MCR bit 3). The output of these two pins is high after reset. |
OPB | 9 | ||
RESET | 36 | I | Reset. RESET resets the internal registers and all the outputs. The UART transmitter output and the receiver input are disabled during reset time. For initialization details, see TL16C752C device external reset conditions. RESET is an active high input. |
RIA | 41 | I | Ring indicator (active low). These inputs are associated with individual UART channels A and B. A logic low on these pins indicates the modem has received a ringing signal from the telephone line. A low-to-high transition on these input pins generates a modem status interrupt, if enabled. The state of these inputs is reflected in the modem status register (MSR). |
RIB | 21 | ||
RTSA | 33 | O | Request to send (active low). These outputs are associated with individual UART channels A and B. A low on the RTS pins indicates the transmitter has data ready and waiting to send. Writing a 1 in the modem control register (MCR[1]) sets these pins to low, indicating data is available. After a reset, these pins are set to 1. These pins only affect the transmit and receive operation when auto-RTS function is enabled through the enhanced feature register (EFR[6]), for hardware flow control operation. |
RTSB | 22 | ||
RXA | 5 | I | Receive data input. These inputs are associated with individual serial channel data to the TL16C752C device. During the local loopback mode, these RX input pins are disabled and TX data is internally connected to the UART RX input internally. During normal mode, RXn should be held high when no data is being received. These inputs also can be used in IrDA mode. For more information, see IrDA Overview. |
RXB | 4 | ||
RXRDYA | 31 | O | Receive ready (active low). RXRDYA and RXRDYB go low when the trigger level has been reached or a timeout interrupt occurs. They go high when the RX FIFO is empty or there is an error in RX FIFO. |
RXRDYB | 18 | ||
TXA | 7 | O | Transmit data. These outputs are associated with individual serial transmit channel data from the TL16C752C device. During the local loopback mode, the TX input pin is disabled and TX data is internally connected to the UART RX input. |
TXB | 8 | ||
TXRDYA | 43 | O | Transmit ready (active low). TXRDYA and TXRDYB go low when there are a trigger level number of spares available. They go high when the TX buffer is full. |
TXRDYB | 6 | ||
VCC | 42 | PWR | Power supply inputs |
XTAL1 | 13 | I | Crystal or external clock input. XTAL1 functions as a crystal input or as an external clock input. A crystal can be connected between XTAL1 and XTAL2 to form an internal oscillator circuit. Alternatively, an external clock can be connected to XTAL1 to provide custom data rates. |
XTAL2 | 14 | O | Output of the crystal oscillator or buffered clock. See also XTAL1. XTAL2 is used as a crystal oscillator output or buffered clock output. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 18 | I | Address bit 0 select. Internal registers address selection. Refer to Figure 26 for register address map. |
A1 | 17 | I | Address bit 1 select. Internal registers address selection. Refer to Figure 26 for register address map. |
A2 | 16 | I | Address bit 2 select. Internal registers address selection. Refer to Figure 26 for register address map. |
CSA | 7 | I | Chip select A and B (active low). These pins enable data transfers between the user CPU and the TL16C752C for the channel or channels addressed. Individual UART sections (A and B) are addressed by providing a low on the respective CSA and CSB pin. |
CSB | 8 | ||
CTSA | 25 | I | Clear to send (active low). These inputs are associated with individual UART channels A and B. A low on the CTS pins indicates the modem or data set is ready to accept transmit data from the TL16C752C device. Status can be checked by reading MSR[4]. These pins only affect the transmit and receive operations when auto CTS function is enabled through the enhanced feature register (EFR[7]), for hardware flow control operation. |
CTSB | 15 | ||
D0 | 27 | I/O | Data bus (bidirectional). These pins are the 8-bit, 3-state data bus for transferring information to or from the controlling CPU. D0 is the least significant bit and the first data bit in a transmit or receive serial data stream. |
D1 | 28 | ||
D2 | 29 | ||
D3 | 30 | ||
D4 | 31 | ||
D5 | 32 | ||
D6 | 1 | ||
D7 | 2 | ||
DTRA | 22 | O | Data terminal ready (active low). These outputs are associated with individual UART channels A through B. A low on these pins indicates that the TL16C752C is powered on and ready. These pins can be controlled through the modem control register. Writing a 1 to MCR[0] sets the DTR output to low, enabling the modem. The output of these pins is high after writing a 0 to MCR[0], or after a reset. These pins can also be used in the RS-485 mode to control an external RS-485 driver or transceiver. |
DTRB | 23 | ||
GND | 12 | Pwr | Power signal and power ground |
INTA | 20 | O | Interrupt A and B (active high). These pins provide individual channel interrupts, INTA-B. INTA-B are enabled when MCR[3] is set to a 1, interrupts are enabled in the interrupt enable register (IER) and when an interrupt condition exists. Interrupt conditions include: receiver errors, available receiver buffer data, transmit buffer empty, or when a modem status flag is detected. INTA-B are in the high-impedance state after reset. |
INTB | 19 | ||
IOR | 13 | I | Read input (active low strobe). A valid low level on IOR loads the contents of an internal register defined by address bits A0 through A2 onto the TL16C752C device data bus (D0 through D7) for access by an external CPU. |
IOW | 11 | I | Write input (active low strobe). A valid low level on IOW transfers the contents of the data bus (D0 through D7) from the external CPU to an internal register that is defined by address bits A0 through A2. |
NC | 12 | — | No internal connection |
RESET | 24 | I | Reset. RESET resets the internal registers and all the outputs. The UART transmitter output and the receiver input are disabled during reset time. For initialization details, see TL16C752C device external reset conditions. RESET is an active high input. |
RTSA | 21 | O | Request to send (active low). These outputs are associated with individual UART channels A and B. A low on the RTS pins indicates the transmitter has data ready and waiting to send. Writing a 1 in the modem control register (MCR[1]) sets these pins to low, indicating data is available. After a reset, these pins are set to 1. These pins only affect the transmit and receive operation when auto-RTS function is enabled through the enhanced feature register (EFR[6]), for hardware flow control operation. |
RTSB | 14 | ||
RXA | 4 | I | Receive data input. These inputs are associated with individual serial channel data to the TL16C752C device. During the local loopback mode, these RX input pins are disabled and TX data is internally connected to the UART RX input internally. During normal mode, RXn should be held high when no data is being received. These inputs also can be used in IrDA mode. For more information, see IrDA Overview. |
RXB | 3 | ||
TXA | 5 | O | Transmit data. These outputs are associated with individual serial transmit channel data from the TL16C752C device. During the local loopback mode, the TX input pin is disabled and TX data is internally connected to the UART RX input. |
TXB | 6 | ||
VCC | 26 | PWR | Power supply inputs |
XTAL1 | 9 | I | Crystal or external clock input. XTAL1 functions as a crystal input or as an external clock input. A crystal can be connected between XTAL1 and XTAL2 to form an internal oscillator circuit. Alternatively, an external clock can be connected to XTAL1 to provide custom data rates. |
XTAL2 | 10 | O | Output of the crystal oscillator or buffered clock. See also XTAL1. XTAL2 is used as a crystal oscillator output or buffered clock output. |