Refer to the PDF data sheet for device specific package drawings
The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TLx84x | D (SOIC, 8) | 4.90mm × 6.00mm |
D (SOIC, 14) | 8.65mm × 6.00mm | |
P (PDIP, 8) | 9.81mm × 9.43mm |