Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TL431LI-Q1 / TL432LI-Q1 Programmable Shunt Regulator With Optimized Reference Current
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Device temperature grade 0: –40°C to +150°C ambient operating temperature
- Reference voltage tolerance at 25°C
- 0.5% (B grade)
- 1% (A grade)
- Minimum typical output voltage: 2.495 V
- Adjustable output voltage: Vref to 36 V
- 27 mV maximum temperature drift for grade 1
- 34 mV maximum temperature drift for grade 0
- 0.3-Ω typical output impedance
- Sink-current capability
- Imin = 0.6 mA (max)
- IKA = 15 mA (max)
- Reference input current IREF: 0.4 μA (max)
- Deviation of reference input current over temperature, II(dev): 0.3 μA (max)