Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TL7700-SEP Radiation Hardened Supply-Voltage Supervisor in Space Enhanced Plastic
1 Features
- VID V62/19602
- Radiation hardened
- Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
- Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
- Space enhanced plastic
- Controlled baseline
- Gold wire
- NiPdAu lead finish
- One assembly and test site
- One fabrication site
- Available in military (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability
- Enhanced mold compound for low outgassing
- Adjustable sense voltage with two external resistors
- 1% sense voltage tolerance (25°C)
- Adjustable hysteresis of sense voltage
- Wide operating supply-voltage range:
1.8 V to 40 V - Low power consumption:
ICC = 0.6 mA typical, VCC =
40 V
![](//collector-Dl82I3Ui.perimeterx.net/api/v1/collector/pxPixel.gif?appId=Dl82I3Ui)