The TLA2021, TLA2022, and TLA2024 devices (TLA202x) are easy-to-use, low-power, 12-bit delta-sigma (ΔΣ) analog-to-digital converters (ADCs) targeted for any type of system-monitoring applications (such as supply or battery voltage supervision, current sensing, or temperature measurements). Offered in an ultra-small, leadless, 10-pin X2QFN package, the TLA2021 and TLA2022 are single-channel ADCs while the TLA2024 features a flexible input multiplexer (MUX) with two differential or four single-ended input measurement options.
The TLA202x integrate a voltage reference and oscillator. Additionally, the TLA2022 and TLA2024 include a programmable gain amplifier (PGA) with selectable input ranges from ±256 mV to ±6.144 V, enabling both large- and small-signal measurements.
The TLA202x communicate via an I2C-compatible interface and operate in either continuous or single-shot conversion mode. The devices automatically power down after one conversion in single-shot conversion mode, significantly reducing power consumption during idle periods.
All of these features, along with a wide operating supply voltage range, make the TLA202x suitable for power- and space-constrained, system-monitoring applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLA2021 | X2QFN (10) | 1.50 mm × 2.00 mm |
TLA2022 | ||
TLA2024 |
DATE | REVISION | NOTES |
---|---|---|
November 2017 | * | Initial release. |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | TLA2021, TLA2022 |
TLA2024 | ||
ADDR | 1 | 1 | Digital input | I2C slave address select pin. See the I2C Address Selection section for details. |
AIN0 | 4 | 4 | Analog input | Analog input 0(1) |
AIN1 | 5 | 5 | Analog input | Analog input 1(1) |
AIN2 | — | 6 | Analog input | Analog input 2(1) |
AIN3 | — | 7 | Analog input | Analog input 3(1) |
GND | 3 | 3 | Supply | Ground |
NC | 2, 6, 7 | 2 | — | No connect; always leave floating |
SCL | 10 | 10 | Digital input | Serial clock input. Connect to VDD using a pullup resistor. |
SDA | 9 | 9 | Digital I/O | Serial data input and output. Connect to VDD using a pullup resistor. |
VDD | 8 | 8 | Supply | Power supply. Connect a 0.1-µF, power-supply decoupling capacitor to GND. |