SGLS007G February 2003 – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
PRODUCTION DATA
The TLC227x-Q1 are dual and quad, LinCMOS™ operational amplifiers. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227x-Q1 family offers 2 MHz of bandwidth and 3 V/μs of slew rate for higher-speed applications. These devices offer comparable ac performance while having better noise, input offset voltage, and power dissipation than existing CMOS op amps. The TLC227x‑Q1 has a noise voltage of 9 nV/√Hz—two times lower than competitive solutions.
The TLC227x-Q1, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. In addition, the rail-to-rail output feature, with single- or split-supplies, makes this family a great choice when interfacing with analog-to-digital converters (ADCs).
For precision applications, the TLC227xA-Q1 family is available with a maximum input offset voltage of 950 μV. This family is fully characterized at 5 V and ±5 V.
These devices offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows the TLC227x-Q1 to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432-Q1 and TLV2442-Q1. All the parameters of the TLC227x-Q1 family enables these devices to be applicable in most automotive applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TLC2272-Q1, TLC2272A-Q1 | SOIC (8) | 4.90 mm x 3.91 mm |
TSSOP (8) | 3.00 mm × 4.40 mm | |
TLC2274-Q1, TLC2274A-Q1 | SOIC (14) | 8.65 mm x 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision F (March 2016) to Revision G (August 2022)
Changes from Revision E (January 2012) to Revision F (March 2016)
Changes from Revision D (March 2009) to Revision E (January 2012)