Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLC696x2/4/816-Channel,2/4/8 Time-Multiplexing,Local Dimming Backlight LED Driver
1 Features
- Operating voltage VCC range: 3V to
5.5V
- 16 constant current sinks with high precision:
- Maximum output current / voltage:
- 30mA / 20V: TLC69602/4/8
- 60mA / 20V: TLC69612/4/8
- 30mA / 50V: TLC69652/4/8
- 60mA / 50V: TLC69662/4/8
- Device-to-device error: ±2% (typ.)
- Channel-to-channel error: ±2%
(typ.)
- Flexible dimming control:
- Global 8-bit Maximum Current (MC)
setting
- Brightness resolution: up to
15-bit
- PWM / Hybrid control mode
- High speed daisy chain interface:
- I/O voltage compatible with: 1.8V /
3.3V
- Data transfer rate: up to 20MHz
- High system efficiency:
- Adaptive headroom voltage control
(AHVC)
- Ultra-low device power consumption:
- Standby mode: ICC ≤
200μA
- Normal mode: ICC ≤
3.5mA
- EMI enhancement:
- Programmable interface driving
capability
- Integrated 4-phase-shifting schemes
- Display quality improvement:
- Minimum brightness update
latency
- Programmable black insertion
- Variable refresh rate (VRR) without
flickering
- Diagnostics:
- LED open / short detection for each zone
- Device thermal shutdown
detection
- Report interface option:
- UART and interrupt pin (INT)
- Two-wire output: CLK_O and
SOUT