Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLC6C5816-Q1 Power Logic 16-Bit Shift Register LED Driver With Diagnostics
1 Features
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125ºC Ambient Operating Temperature Range
- Device HBM ESD Classification Level H3A
- Device CDM ESD Classification Level C6
- Functional safety capable
- Documentation available to aid functional safety system design
- 16 Channels With Power DMOS Transistor Outputs
- Open-Drain Outputs up to 50 mA per Channel
- Output Voltage Maximum Rating: 45 V
- Optimized Slew Rate for Reducing EMI
- Serial Interface and PWM Inputs
- Shift Register Compatible With TPIC6C596, TLC6C598-Q1, TLC6C5912-Q1
- LED Status Read-back
- 2 PWM Inputs for Group Dimming
- Diagnostics and Protection
- Configurable LED Open and Short Diagnostics
- Overtemperature Protection
- Serial-Interface Communication-Error Detection
- Open-Drain Error Feedback
2 Applications
- Automotive Instrument Clusters
- Automotive HVAC Control Panels
- Automotive Interior Faceplate
- Automotive E-Shifter Indicators
- Automotive Center Stacks