Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV185x and TLV186x Family of 40V, Nanopower Comparators
1 Features
- Low supply current: 440nA per channel
- Wide supply range: 1.8V to 40V
- Over-the-rail inputs: common-mode range extends 40V above (V-) independent of (V+)
- Fail-safe: high impedance inputs with no supply
- Power-on-reset provides a known startup condition
- No phase reversal for overdriven inputs
- Reverse battery protection up to 40V
- Push-pull output option (TLV185x)
- Open-drain output option (TLV186x)
- Temperature range: -40°C to +125°C