Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV3011-EP and TLV3012-EP Enhanced Product Low Power Comparators With Integrated 1.24V Voltage Reference
1 Features
- VID V62/07604-01XE (TLV3011-EP)
- VID V62/23603-01XE (TLV3012-EP)
- Controlled baseline
- One assembly - test
site
- One fabrication
site
- Extended product life
cycle
- Enhanced diminishing manufacturing sources (DMS)
support
- Extended temperature range of –55°C to 125°C
- Low quiescent current: 3.1 μA (maximum)
- Integrated series voltage reference: 1.242 V
- Input common-mode range: 200 mV beyond rails
- Voltage reference initial accuracy: 1%
- Open-drain output (TLV3011-EP)
- Push-pull output (TLV3012-EP)
- Interated hysteresis (TLV3012-EP Only)
- Fail-safe inputs (TLV3012-EP Only)
- Power on reset (TLV3012-EP Only)
- Supply range: 1.65 V to 5.5 V (TLV3012-EP
Only)
- Fast response time: 2 μs
- Microsize package: SOT-23-6