SBOS845B November 2016 – August 2017 TLV2316-Q1 , TLV316-Q1 , TLV4316-Q1
PRODUCTION DATA.
The TLV316-Q1 (single), TLV2316-Q1 (dual), and TLV4316-Q1 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (400 µA/ch typical) combined with a wide bandwidth of 10 MHz, and very-low noise (12 nV/√Hz at 1 kHz) make this family suitable for a circuits requiring a good speed and power ratio. The low input bias current supports operational amplifiers that are used in applications with megaohm source impedances. The low-input bias current of the TLVx316-Q1 yields a very-low current noise to make the family attractive for high impedance sensor interfaces.
The robust design of the TLVx316-Q1 provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).
These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS operational amplifiers to the portfolio, in conjunction with the TLVx313-Q1 and TLVx314-Q1 series, offer a family of bandwidth, noise, and power options to meet the needs of a wide variety of applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV316-Q1 | SOT-23 (5) | 1.60 mm × 2.90 mm |
TLV2316-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
TLV4316-Q1 | TSSOP (14) | 4.40 mm × 5.00 mm |
Changes from A Revision (December 2016) to B Revision
Changes from * Revision (November 2016) to A Revision
DEVICE | NO. OF CHANNELS |
PACKAGE-LEADS | ||||
---|---|---|---|---|---|---|
DBV | DCK | D | DGK | PW | ||
TLV316-Q1 | 1 | 5 | 5 | — | — | — |
TLV2316-Q1 | 2 | — | — | 8 | 8 | — |
TLV4316-Q1 | 4 | — | — | 14 | — | 14 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN | 4 | I | Inverting input |
+IN | 3 | I | Noninverting input |
OUT | 1 | O | Output |
V– | 2 | — | Negative (lowest) supply or ground (for single-supply operation) |
V+ | 5 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
V+ | 8 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN C | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) supply or ground (for single-supply operation) |
V+ | 4 | — | Positive (highest) supply |