The TLV370x is Texas Instruments’ first family of nanopower comparators with only 560 nA per channel supply current, which make this device ideal for battery power and wireless handset applications.
The TLV370x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = –40°C to 125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery-powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV3701 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
TLV3702 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
PDIP (8) | 9.81 mm × 6.35 mm | |
TLV3704 | SOIC (14) | 8.65 mm × 3.91 mm |
PDIP (14) | 19.30 mm × 6.35 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from C Revision (March 2017) to D Revision
Changes from B Revision (August 2001) to C Revision
DEVICE | VCC (V) | VIO (µV) | ICC/Ch (µA) | IIB (pA ) | tPLH (µs) | tPHL (μs) | tf (μs) | tr (μs) | RAIL-TO- RAIL |
OUTPUT STAGE |
---|---|---|---|---|---|---|---|---|---|---|
TLV370x | 2.5 – 16 | 250 | 0.56 | 80 | 56 | 83 | 22 | 8 | I | PP |
TLV340x | 2.5 – 16 | 250 | 0.47 | 80 | 55 | 30 | 5 | — | I | OD |
TLC3702/4 | 3 – 16 | 1200 | 9 | 5 | 1.1 | 0.65 | 0.5 | 0.125 | — | PP |
TLC393/339 | 3 – 16 | 1400 | 11 | 5 | 1.1 | 0.55 | 0.22 | — | — | OD |
TLC372/4 | 3 – 16 | 1000 | 75 | 5 | 0.65 | 0.65 | — | — | — | OD |
TA | VIOmax AT 25°C | PACKAGED DEVICES | |||
---|---|---|---|---|---|
SMALL OUTLINE (D)(1) | SOT-23 (DBV)(2) | SYMBOL | PLASTIC DIP (P) | ||
0°C to 70°C | 5000 µV | TLV3701CD | TLV3701CDBV | VBCC | — |
–40°C to 125°C | TLV3701ID | TLV3701IDBV | VBCI | TLV3701IP |
TA | VIOmax AT 25°C | PACKAGED DEVICES | |||
---|---|---|---|---|---|
SMALL OUTLINE (D)(1) | MSOP (DGK) | SYMBOL | PLASTIC DIP (P) | ||
0°C to 70°C | 5000 µV | TLV3702CD | TLV3702CDGK | xxTIAKC | — |
–40°C to 125°C | TLV3702ID | TLV3702IDGK | xxTIAKD | TLV3702IP |
TA | VIOmax AT 25°C | PACKAGED DEVICES | ||
---|---|---|---|---|
SMALL OUTLINE (D)(1) | PLASTIC DIP (N) | TSSOP (PW) | ||
0°C to 70°C | 5000 µV | TLV3704CD | — | TLV3704CPW |
–40°C to 125°C | TLV3704ID | TLV3704IN | TLV3704IPW |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SOIC, PDIP | ||
GND | 2 | 4 | — | Ground |
IN– | 4 | 2 | I | Negative (inverting) input |
IN+ | 3 | 3 | I | Positive (noninverting) input |
NC | — | 1, 5, 8 | — | No internal connection (can be left floating) |
OUT | 1 | 6 | O | Output |
VCC | 5 | 7 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 4 | — | Ground |
1IN– | 2 | I | Inverting input, channel 1 |
2IN– | 6 | I | Inverting input, channel 2 |
1IN+ | 3 | I | Noninverting input, channel 1 |
2IN+ | 5 | I | Noninverting input, channel 2 |
1OUT | 1 | O | Output, channel 1 |
2OUT | 7 | O | Output, channel 2 |
VCC | 8 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 11 | — | Ground |
1IN– | 2 | I | Inverting input, channel 1 |
2IN– | 6 | I | Inverting input, channel 2 |
3IN– | 9 | I | Inverting input, channel 3 |
4IN– | 13 | I | Inverting input, channel 4 |
1IN+ | 3 | I | Noninverting input, channel 1 |
2IN+ | 5 | I | Noninverting input, channel 2 |
3IN+ | 10 | I | Noninverting input, channel 3 |
4IN+ | 12 | I | Noninverting input, channel 4 |
1OUT | 1 | O | Output, channel 1 |
2OUT | 7 | O | Output, channel 2 |
3OUT | 8 | O | Output, channel 3 |
4OUT | 14 | O | Output, channel 4 |
VCC | 4 | — | Positive power supply |