Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV3801-Q1 and TLV3802-Q1 225-ps High-Speed Comparators with LVDS Outputs
1 Features
- Low propagation delay: 225 ps
- Low overdrive dispersion: 5 ps
- Quiescent current: 19 mA
- High toggle frequency: 3 GHz /6 Gbps
- Narrow pulse width detection capability: 240 ps
- LVDS output
- Split input and output ground reference
- Single supply voltage: 2.7 V to 5.25 V
- Low input offset voltage: ±0.5 mV
- Internal hysteresis: 2 mV
- Packages: TLV3801-Q1 (8-Pin WSON), TLV3802-Q1 (12-Pin WSON)