The TLV379 family of single, dual, and quad operational amplifiers represents a cost-optimized generation of low-voltage and micropower amplifiers. Operating on a supply voltage as low as 1.8 V (±0.9 V) and consuming extremely low quiescent current of 4 µA per channel, these amplifiers are well-suited for power-sensitive applications. In addition, the rail-to-rail input and output capability allows the TLV379 family to be used in virtually any single-supply application.
The TLV379 (single) is available in 5-pin SC70 and SOT23, and 8-pin SOIC packages. The TLV2379 (dual) comes in an 8-pin SOIC package. The TLV4379 (quad) is offered in a 14-pin TSSOP package. All versions are specified from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV379 | SC70 (5) | 2.00 mm × 1.25 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
SOIC (8) | 4.90 mm × 3.91 mm | |
TLV2379 | SOIC (8) | 4.90 mm × 3.91 mm |
TLV4379 | TSSOP (14) | 5.00 mm × 4.40 mm |
FEATURES | PRODUCT |
---|---|
1 μA, 70 kHz, 2-mV VOS, 1.8-V to 5.5-V supply | OPAx349 |
1 μA, 5.5 kHz, 390-μV VOS, 2.5-V to 16-V supply | TLV240x |
1 μA, 5.5 kHz, 0.6-mV VOS, 2.5-V to 12-V supply | TLV224x |
7 μA, 160 kHz, 0.5-mV VOS, 2.7-V to 16-V supply | TLV27Lx |
7 μA, 160 kHz, 0.5-mV VOS, 2.7-V to 16-V supply | TLV238x |
20 μA, 350 kHz, 2-mV VOS, 2.3-V to 5.5-V supply | OPAx347 |
20 μA, 500 kHz, 550-μV VOS, 1.8-V to 3.6-V supply | TLV276x |
45 μA, 1 MHz, 1-mV VOS, 2.1-V to 5.5-V supply | OPAx348 |