The TLV62065 device is a high efficiency synchronous step-down DC–DC converter. It provides up to 2-A output current.
With an input voltage range of 2.9 V to 5.5 V, the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TLV62065 operates at 3-MHz fixed frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, TLV62065 can be forced into fixed frequency PWM mode by pulling the MODE pin high.
In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.
TLV62065 operates with a 1-µH inductor and 10-µF output capacitor.
The TLV62065 is available in a small 2 mm × 2 mm × 0.75 mm 8-pin WSON package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SLVSAC4 | WSON (8) | 2.00 mm × 2.00 mm |
Space
Changes from A Revision (July 2012) to B Revision
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
AGND | 3 | I | Analog GND supply pin for the control circuit. | |
AVIN | 7 | I | Analog VIN power supply for the control circuit. Need to be connected to PVIN and input capacitor. | |
EN | 5 | I | This is the enable pin of the device. Pulling this pin to low forces the device into shutdown mode. Pulling this pin to high enables the device. This pin must be terminated | |
Exposed Thermal Pad | — | — | For good thermal performance, this pad must be soldered to the land pattern on the PCB. This pad should be used as device GND. | |
FB | 4 | I | Feedback pin for the internal regulation loop. Connect the external resistor divider to this pin. In case of fixed output voltage option, connect this pin directly to the output capacitor | |
MODE | 6 | I | MODE pin = High forces the device to operate in fixed frequency PWM mode. MODE pin = Low enables the power save mode with automatic transition from PFM mode to fixed frequency PWM mode. This pin must be terminated. | |
PGND | 1 | P | GND supply pin for the output stage. | |
PVIN | 8 | P | VIN power supply pin for the output stage. | |
SW | 2 | O | This is the switch pin and is connected to the internal MOSFET switches. Connect the external inductor between this terminal and the output capacitor. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage(2) | AVIN, PVIN | –0.3 | 7 | V | |
EN, MODE, FB | –0.3 | VIN + 0.3 < 7 | V | ||
SW | –0.3 | 7 | V | ||
Current (source) | Peak output | Internally limited | A | ||
Junction temperature, TJ | –40 | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVIN , PVIN | Supply voltage | 2.9 | 5.5 | V | |
Output current capability | 2000 | mA | |||
Output voltage range for adjustable voltage | 0.8 | VIN | V | ||
L | Effective inductance | 0.7 | 1 | 1.6 | µH |
COUT | Effective output capacitance | 4.5 | 10 | 22 | µF |
TA | Operating ambient temperature(1) | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TLV62065 | UNIT | |
---|---|---|---|
DSG (WSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 64.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 82.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 34.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
VIN | Input voltage range | 2.9 | 5.5 | V | ||
IQ | Operating quiescent current | IOUT = 0 mA, device operating in PFM mode and device not switching |
18 | μA | ||
ISD | Shutdown current | EN = GND, current into AVIN and PVIN combined | 0.1 | 1 | μA | |
VUVLO | Undervoltage lockout threshold | Falling | 1.73 | 1.78 | 1.83 | V |
Rising | 1.9 | 1.95 | 1.99 | |||
ENABLE, MODE | ||||||
VIH | High level input voltage | 2.9 V ≤ VIN ≤ 5.5 V | 1.0 | 5.5 | V | |
VIL | Low level input voltage | 2.9 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | |
IIN | Input bias current | EN, Mode tied to GND or AVIN | 0.01 | 1 | μA | |
POWER SWITCH | ||||||
RDS(on) | High-side MOSFET on-resistance | VIN = 3.6 V (2) | 120 | 180 | mΩ | |
VIN = 5 V(2) | 95 | 150 | ||||
RDS(on) | Low-side MOSFET on-resistance | VIN = 3.6 V(2) | 90 | 130 | mΩ | |
VIN = 5 V(2) | 75 | 100 | ||||
ILIMF | Forward current limit MOSFET high-side and low-side | 3 V ≤ VIN ≤ 3.6 V | 2300 | 2750 | mA | |
TSD | Thermal shutdown | Increasing junction temperature | 150 | °C | ||
Thermal shutdown hysteresis | Decreasing junction temperature | 10 | ||||
OSCILLATOR | ||||||
fSW | Oscillator frequency | 2.9 V ≤ VIN ≤ 5.5 V | 2.6 | 3 | 3.4 | MHz |
OUTPUT | ||||||
Vref | Reference voltage | 600 | mV | |||
VFB(PWM) | Feedback voltage PWM mode | PWM operation, MODE = VIN , 2.9 V ≤ VIN ≤ 5.5 V, 0 mA load |
–2% | 0% | 2% | |
VFB(PFM) | Feedback voltage PFM mode, voltage positioning | Device in PFM mode, voltage positioning active(1) | 1% | |||
VFB | Load regulation | –0.5% | A | |||
Line regulation | 0% | V | ||||
R(Discharge) | Internal discharge resistor | Activated with EN = GND, 2.9 V ≤ VIN≤ 5.5 V, 0.8 ≤ VOUT ≤ 3.6 V | 200 | Ω | ||
tSTART | Start-up time | Time from active EN to reach 95% of VOUT | 500 | μs |
The TLV62065 step-down converter operates with typically 3-MHz fixed frequency pulse width modulation (PWM) at moderate to heavy load currents. At light load currents the converter can automatically enter power-save mode and operates then in pulse frequency modulation (PFM) mode.
During PWM operation, the converter use a unique fast response voltage mode controller scheme with input voltage feed-forward to achieve good line and load regulation allowing the use of small ceramic input and output capacitors. At the beginning of each clock cycle initiated by the clock signal, the high-side MOSFET switch is turned on. The current flows now from the input capacitor through the high-side MOSFET switch through the inductor to the output capacitor and load. During this phase, the current ramps up until the PWM comparator trips and the control logic will turn off the switch. The current limit comparator will also turn off the switch in case the current limit of the high-side MOSFET switch is exceeded. After a dead time preventing shoot through current, the low-side MOSFET rectifier is turned on and the inductor current ramps down. The current flows now from the inductor to the output capacitor and to the load. It returns back to the inductor through the low-side MOSFET rectifier.
The next cycle will be initiated by the clock signal again turning off the low-side MOSFET rectifier and turning on the high-side MOSFET switch.
The MODE pin allows mode selection between forced PWM mode and power-save mode.
Connecting this pin to GND enables the power-save mode with automatic transition between PWM and PFM mode. Pulling the MODE pin high forces the converter to operate in fixed frequency PWM mode even at light load currents. This allows simple filtering of the switching frequency for noise-sensitive applications. In this mode, the efficiency is lower compared to the power-save mode during light loads.
The condition of the MODE pin can be changed during operation and allows efficient power management by adjusting the operation mode of the converter to the specific system requirements.
The device is enabled by setting EN pin to high. At first, the internal reference is activated and the internal analog circuits are settled. Afterwards, the soft-start is activated and the output voltage is ramped up. The output voltages reaches 95% of its nominal value within tSTART of typically 500 µs after the device has been enabled. The EN input can be used to control power sequencing in a system with various DC–DC converters. The EN pin can be connected to the output of another converter, to drive the EN pin high and getting a sequencing of supply rails. With EN = GND, the device enters shutdown mode. In this mode, all circuits are disabled and the SW pin is connected to PGND through an internal resistor to discharge the output.
The undervoltage lockout circuit prevents the device from malfunctioning at low input voltages and from excessive discharge of the battery. It disables the output stage of the converter once the falling VIN trips the undervoltage lockout threshold VUVLO. The undervoltage lockout threshold VUVLO for falling VIN is typically 1.78 V. The device starts operation once the rising VIN trips the undervoltage lockout threshold VUVLO again at typically 1.95 V.
As soon as the junction temperature, TJ, exceeds 150°C (typical) the device goes into thermal shutdown. In this mode, the high-side and low-side MOSFETs are turned off. The device continues its operation with a soft-start once the junction temperature falls below the thermal shutdown hysteresis.
The TLV62065 has an internal soft-start circuit that controls the ramp up of the output voltage. Once the converter is enabled and the input voltage is above the undervoltage lockout threshold VUVLO the output voltage ramps up from 5% to 95% of its nominal value within tRamp of typically 250 µs.
This limits the inrush current in the converter during start-up and prevents possible input voltage drops when a battery or high impedance power source is used.
During soft-start, the switch current limit is reduced to 1/3 of its nominal value ILIMF until the output voltage reaches 1/3 of its nominal value. Once the output voltage trips this threshold, the device operates with its nominal current limit ILIMF.
At TLV62065 pulling the MODE pin low enables power-save mode. If the load current decreases, the converter enters power-save mode operation automatically. During power save mode the converter skips switching and operates with reduced frequency in PFM mode with a minimum quiescent current to maintain high efficiency. The converter positions the output voltage typically +1% above the nominal output voltage. This voltage positioning feature minimizes voltage drops caused by a sudden load step.
The transition from PWM mode to PFM mode occurs once the inductor current in the low-side MOSFET switch becomes zero, which indicates discontinuous conduction mode.
During the power-save mode, the output voltage is monitored with a PFM comparator. As the output voltage falls below the PFM comparator threshold of VOUTnominal +1%, the device starts a PFM current pulse. For this the high-side MOSFET switch will turn on and the inductor current ramps up. After the ON-time expires the switch will be turned off and the low-side MOSFET switch will be turned on until the inductor current becomes zero.
The converter effectively delivers a current to the output capacitor and the load. If the load is below the delivered current the output voltage will rise. If the output voltage is equal or higher than the PFM comparator threshold, the device stops switching and enters a sleep mode with typical 18-µA current consumption.
In case the output voltage is still below the PFM comparator threshold, further PFM current pulses will be generated until the PFM comparator threshold is reached. The converter starts switching again once the output voltage drops below the PFM comparator threshold due to the load current.
The PFM mode is exited and PWM mode entered in case the output current can no longer be supported in PFM mode.
The device starts to enter 100% duty cycle mode as the input voltage comes close to the nominal output voltage. In order to maintain the output voltage, the high-side MOSFET switch is turned on 100% for one or more cycles.
With further decreasing VIN the high-side MOSFET switch is turned on completely. In this case the converter offers a low input-to-output voltage difference. This is particularly useful in battery-powered applications to achieve longest operation time by taking full advantage of the whole battery voltage range.
The minimum input voltage to maintain regulation depends on the load current and output voltage, and can be calculated by Equation 1:
where
During normal operation the high-side and low-side MOSFET switches are protected by its current limits ILIMF. Once the high-side MOSFET switch reaches its current limit, it is turned off and the low-side MOSFET switch is turned on. The high-side MOSFET switch can only turn on again, once the current in the low-side MOSFET switch decreases below its current limit ILIMF. The device is capable to provide peak inductor currents up to its internal current limit ILIMF.
As soon as the switch current limits are hit and the output voltage falls below 1/3 of the nominal output voltage due to overload or short circuit condition, the foldback current limit is enabled. In this case the switch current limit is reduced to 1/3 of the nominal value ILIMF.
Due to the short-circuit protection is enabled during start-up, the device does not deliver more than 1/3 of its nominal current limit ILIMF until the output voltage exceeds 1/3 of the nominal output voltage. This needs to be considered when a load is connected to the output of the converter, which acts as a current sink.
With EN = GND, the device enters shutdown mode and all internal circuits are disabled. The SW pin is connected to PGND through an internal resistor to discharge the output capacitor. This feature ensures a start-up in a discharged output capacitor once the converter is enabled again and prevents floating charge on the output capacitor. The output voltage ramps up monotonic starting from 0 V.