The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.
To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV62080 | WSON (8) | 2.00 mm × 2.00 mm |
TLV62084, TLV62084A |
space
Typical Application Schematic |
Efficiency vs Output Current, VOUT = 1.2V |
|
space |
space |
|
![]() |
![]() |
Changes from G Revision (September 2016) to H Revision
Changes from F Revision (January 2015) to G Revision
Changes from E Revision (February 2014) to F Revision
Changes from D Revision (June 2013) to E Revision
Changes from C Revision (May 2013) to D Revision
Changes from B Revision (July 2012) to C Revision
Changes from A Revision (November 2011) to B Revision
Changes from * Revision (October 2011) to A Revision
PART NUMBER(1) | INPUT VOLTAGE | OUTPUT CURRENT | Power Good Logic Level (EN=Low) |
---|---|---|---|
TLV62080 | 2.5 V to 6 V | 1.2 A | High Impedance |
TLV62084 | 2.7 V to 6 V | 2 A | High Impedance |
TLV62084A | 2.7 V to 6 V | 2 A | Low |
space
space
space