The TLV62569 device is a synchronous step-down buck DC-DC converter optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 2 A.
At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 μA.
The TLV62569 provides an adjustable output voltage via an external resistor divider. An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT23 and SOT563 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV62569DBV | SOT23 (5) | 2.90 mm × 2.80 mm |
TLV62569PDDC | SOT23 (6) | |
TLV62569DRL | SOT563 (6) | 1.60 mm x 1.60 mm |
TLV62569PDRL | SOT563 (6) |
PART NUMBER | FUNCTION | MARKING SYMBOL |
---|---|---|
TLV62569DBV | - | 16AF |
TLV62569PDDC | Power Good | 7G |
TLV62569DRL | - | 19D |
TLV62569PDRL | Power Good | 19E |
Changes from B Revision (July 2017) to C Revision
Changes from A Revision (March 2017) to B Revision
Changes from * Revision (December 2016) to A Revision