Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV7081 Nano-Power, 4-Bump WCSP, Small-Size Comparator
1 Features
- Wide Supply Voltage Range: 1.7 V to 5.5 V
- Quiescent Supply Current of 370 nA
- Low Propagation Delay of 4 µs
- Open-Drain Output
- Independent Input Voltage Range up to 5.6 V
- Internal Hysteresis: 10 mV
- Temperature Range: –40°C to +125°C
- Package:
2 Applications
- Smartphones
- Notebook PCs and Tablets
- Optical Modules
- Digital Cameras
- Relays and Circuit Breakers
- Portable Medical Devices
- Door and Window Sensors
- Video Game Controllers