The TLV8811 (single) and TLV8812 (dual) family of precision ultra-low-power operational amplifiers are ideal for cost-optimized, “Always ON” sensing applications in battery powered wireless and low power wired equipment. With 6 kHz of bandwidth from 425 nA of quiescent current and a trimmed offset voltage to under 500µV, the TLV881x amplifiers provide high precision while minimizing power consumption in equipment such as CO gas detectors and portable electronic devices where operational battery-life is critical. They also have a CMOS input stage enabling fempto-amp bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters, and tag readers.
The TLV8811 (single) and TLV8812 (dual) channel versions are available in industry standard 5-pin SOT-23 and 8-pin VSSOP packages respectively.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TLV8811 | SOT-23 (5) | 2.90 mm x 1.60 mm |
TLV8812 | VSSOP (8) | 3.00 mm × 3.00 mm |
PART NUMBER | CHANNELS | SUPPLY CURRENT (Typ per Channel) |
OFFSET VOLTAGE (Max at 25°C) |
---|---|---|---|
LPV811 | 1 | 450 nA | 370 µV |
LPV812 | 2 | 425 nA | 300 µV |
TLV8811 | 1 | 450 nA | 550 µV |
TLV8812 | 2 | 425 nA | 500 µV |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
OUT | 1 | O | Output | |
-IN | 4 | I | Inverting Input | |
+IN | 3 | I | Non-Inverting Input | |
V- | 2 | P | Negative (lowest) power supply | |
V+ | 5 | P | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
OUT A | 1 | O | Channel A Output | |
-IN A | 2 | I | Channel A Inverting Input | |
+IN A | 3 | I | Channel A Non-Inverting Input | |
V- | 4 | P | Negative (lowest) power supply | |
+IN B | 5 | I | Channel B Non-Inverting Input | |
-IN B | 6 | I | Channel B Inverting Input | |
OUT B | 7 | O | Channel B Output | |
V+ | 8 | P | Positive (highest) power supply |