SBOS980E may 2019 – april 2023 TLV9001-Q1 , TLV9002-Q1 , TLV9004-Q1
PRODMIX
The TLV900x-Q1 family includes single (TLV9001-Q1), dual (TLV9002-Q1), and quad-channel (TLV9004-Q1) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained automotive applications such as infotainment and lighting where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x-Q1 family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x-Q1 devices.
The robust design of the TLV900x-Q1 family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9001-Q1 | DBV (SOT-23, 5) | 1.60 mm × 2.90 mm |
DCK (SC70, 5) | 1.25 mm × 2.00 mm | |
TLV9002-Q1 | D (SOIC, 8) | 3.91 mm × 4.90 mm |
PW (TSSOP, 8)(2) | 3.00 mm × 4.40 mm | |
DGK (VSSOP, 8) | 3.00 mm × 3.00 mm | |
TLV9004-Q1 | DYY (SOT-23, 14) | 4.20 mm × 1.90 mm |
D (SOIC, 14) | 8.65 mm × 3.91 mm | |
PW (TSSOP, 14) | 4.40 mm × 5.00 mm |
Changes from Revision D (November 2022) to Revision E (April 2023)
Changes from Revision C (October 2021) to Revision D (December 2022)
Changes from Revision B (March 2021) to Revision C (October 2021)
Changes from Revision A (June 2020) to Revision B (March 2021)
Changes from Revision * (May 2019) to Revision A (June 2020)
DEVICE | NO. OF CHANNELS |
PACKAGE LEADS | ||||||
---|---|---|---|---|---|---|---|---|
SOT-23 DBV |
SC70 DCK |
SOIC D |
TSSOP PW |
VSSOP DGK |
SOT-23 DYY |
|||
TLV9001-Q1 | 1 | 5 | 5 | — | — | — | ||
TLV9002-Q1 | 2 | — | — | 8 | 8 | 8 | — | |
TLV9004-Q1 | 4 | — | — | 14 | 14 | — | 14 |