Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV902x and TLV903x Precision Comparator Family
1 Features
- 1.65V to 5.5V supply range
- Precision input offset voltage 300μV
- Power-on Reset (POR) for known start-up
- Rail-to-Rail input with fault-tolerance
- 100ns typical propagation delay
- Low quiescent current 16μA per channel
- Low input bias current 5pA
- Open-drain output option (TLV902x)
- Push-pull output option (TLV903x)
- Full -40°C to +125°C temperature range
- 2kV ESD protection
- Alternate Single Pinout (TLV90x0)