Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMS320F280013x Real-Time
Microcontrollers
1 Features
- Real-time processing
- 120-MHz C28x 32-bit DSP
CPU
- Equivalent to 240-MHz
Arm® Cortex®-M7 based device on real-time signal chain performance (see
the Real-time Benchmarks Showcasing
C2000™Control MCU's Optimized Signal Chain
Application Note)
- Floating Point Unit (FPU)
for more precise mathematical calculations
- Trigonometric Math Unit
(TMU) speeds up algorithms key to real-time control systems
- On-chip memory
- 256KB (128KW) of single
bank flash (ECC-protected)
- 36KB (18KW) of RAM
(ECC/Parity-protected)
- Security
- JTAGLOCK
- Zero-pin boot
- Dual-zone security
- Clock and system control
- Two internal 10-MHz
oscillators
- External resistor support for improved internal oscillator performance
(ExtR)
- Crystal oscillator or
external clock input
- Windowed watchdog timer
module
- Missing clock detection
circuitry
- Dual-clock Comparator
(DCC)
- 3.3-V I/O design
- Internal VREG
generation
- Brownout reset (BOR)
circuit
- System peripherals
- 38 individually
programmable multiplexed General-Purpose Input/Output (GPIO) pins (11
shared with Analog)
- 10 digital inputs on
analog pins
- Enhanced Peripheral
Interrupt Expansion (ePIE)
- Multiple low-power mode
(LPM) support
- Unique Identification
(UID) number
- Communications peripherals
- Two Inter-integrated
Circuit (I2C) interfaces
- One Controller Area
Network (CAN/DCAN) bus port
- One Serial Peripheral
Interface (SPI) port
- Three UART-compatible
Serial Communication Interface (SCI)
- Analog
system
- Two 4-MSPS, 12-bit
Analog-to-Digital Converters (ADCs)
- Up to 21 external
channels (11 shared with GPIO)
- Four integrated
Post-Processing Blocks (PPB) per ADC
- One windowed comparator
(CMPSS) with
12-bit reference
Digital-to-Analog Converters (DACs)
- Digital glitch
filters
- COMPDACOUT
(11-bit)
- Three windowed
comparators (CMPSS_LITE) with 9.5-bit effective reference DACs
- Enhanced control peripherals
- 14 ePWM channels with two
channels that have high-resolution capability (150-ps resolution)
- Integrated
dead-band support
- Integrated
hardware trip zones (TZs)
- Two Enhanced Capture
(eCAP) modules
- One Enhanced Quadrature
Encoder Pulse (eQEP) module with support for CW/CCW operation modes
- Embedded Pattern
Generator (EPG)
- CMAC Keys (128-bits) for SW
AES
- Package options:
- 64-pin Low-profile Quad
Flatpack (LQFP)
[PM suffix]
- 48-pin LQFP [PT
suffix]
- 48-pin Very Thin Quad
Flatpack No Lead (VQFN) [RGZ suffix]
- 32-pin VQFN [RHB
suffix]
- Temperature options:
- Ambient (TA):
–40°C to 125°C