SPRS797F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
C2000™ real-time control MCUs are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.
The F2805x family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Analog comparators with internal 6-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
The Analog Front End (AFE) contains up to seven comparators with up to three integrated DACs, one VREFOUT-buffered DAC, up to four PGAs, and up to four digital filters. The PGAs can amplify the input signal in three discrete gain modes. The actual number of AFE peripherals will depend upon the TMS320F2805x device number. See Device Comparison for more details.
To learn more about the C2000 MCUs, visit the C2000™ real-time control MCUs page.
PART NUMBER(1) | PACKAGE | BODY SIZE |
---|---|---|
TMS320F28055PN | LQFP (80) | 12.0 mm × 12.0 mm |
TMS320F28054PN | LQFP (80) | 12.0 mm × 12.0 mm |
TMS320F28053PN | LQFP (80) | 12.0 mm × 12.0 mm |
TMS320F28052PN | LQFP (80) | 12.0 mm × 12.0 mm |
TMS320F28051PN | LQFP (80) | 12.0 mm × 12.0 mm |
TMS320F28050PN | LQFP (80) | 12.0 mm × 12.0 mm |
Changes from February 2, 2021 to September 13, 2021 (from Revision E (February 2021) to Revision F (September 2021))