The TMUX1308 and TMUX1309 are general purpose complementary metal-oxide
semiconductor (CMOS) multiplexers (MUX). The TMUX1308 is an 8:1,
1-channel
(single-ended) mux,
while the TMUX1309 is a 4:1, 2-channel
(differential) mux. The devices support bidirectional analog and digital signals on
the source (Sx) and drain (Dx) pins ranging from GND to VDD.
The TMUX13xx devices have an internal injection current control feature which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled signal paths to exceed the supply voltage without affecting the signal of the enabled signal path. Additionally, the TMUX13xx devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.
All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating with a valid supply voltage. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMUX1308TMUX1309 | PW (TSSOP, 16) | 5.00 mm × 4.40 mm |
DYY (SOT-23-THIN, 16) | 4.20 mm × 2.00 mm | |
BQB (WQFN, 16) | 3.50 mm × 2.50 mm |