Refer to the PDF data sheet for device specific package drawings
Consistent parametrics across supply voltages
The TMUX8108 and TMUX8109 are modern high voltage capable analog multiplexers in 8:1 (single ended) and 4:1 (differential) configurations. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100 V. The TMUX810x devices provide consistent analog parametric performance across the entire supply voltage range. The TMUX8108 and TMUX8109 support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.
All logic inputs support logic levels of 1.8 V, 3.3 V, 5V and can be connected as high as 48 V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.
The device family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows this family of multiplexers to be used in harsh environments.
PART NUMBER(1) | PACKAGE(2) | PACKAGE SIZE(3) |
---|---|---|
TMUX8108 TMUX8109 | PW (TSSOP, 16) | 5 mm × 6.4 mm |
RUM (WQFN, 16) | 4 mm × 4 mm |
Changes from Revision A (December 2021) to Revision B (August 2023)
Changes from Revision * (September 2021) to Revision A (December 2021)