The TPA3110D2-Q1 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.
The TPA3110D2-Q1 can drive stereo speakers as low as 4 Ω. The high efficiency of the device, 90%, eliminates the need for an external heat sink when playing music.
The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA3110D2-Q1 | HTSSOP (28) | 9.70 mm × 4.40 mm |
Changes from A Revision (December 2012) to B Revision
Changes from * Revision (September, 2012) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SD | I | Shutdown logic input for audio amp (LOW = outputs Hi-Z, HIGH = outputs enabled), TTL logic levels with compliance to AVCC. |
2 | FAULT | O | Open drain output used to display short circuit or DC detect fault status. Voltage compliant to AVCC. Short circuit faults can be set to auto-recovery by connecting FAULT pin to SD pin. Otherwise, both short circuit faults and DC detect faults must be reset by cycling PVCC. |
3 | LINP | I | Positive audio input for left channel, biased at 3 V. |
4 | LINN | I | Negative audio input for left channel, biased at 3 V. |
5 | GAIN0 | I | Gain select least significant bit, TTL logic levels with compliance to AVCC. |
6 | GAIN1 | I | Gain select most significant bit, TTL logic levels with compliance to AVCC. |
7 | AVCC | P | Analog supply |
8 | AGND | — | Analog signal ground, connect to the thermal pad. |
9 | GVDD | O | High-side FET gate drive supply. The nominal voltage is 7 V. GVDD should also be used as a supply for the PLIMIT function. |
10 | PLIMIT | I | Power limit level adjust. Connect a resistor divider from GVDD to GND to set power limit. Connect directly to GVDD for no power limit. |
11 | RINN | I | Negative audio input for right channel, biased at 3 V. |
12 | RINP | I | Positive audio input for right channel, biased at 3 V. |
13 | NC | — | Not connected |
14 | PBTL | I | Parallel BTL mode switch |
15 | PVCCR | P | Power supply for right channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
16 | PVCCR | P | Power supply for right channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
17 | BSPR | I | Bootstrap I/O for right channel, positive high-side FET |
18 | OUTPR | O | Class-D H-bridge positive output for right channel |
19 | PGND | — | Power ground for the H-bridges |
20 | OUTNR | O | Class-D H-bridge negative output for right channel |
21 | BSNR | I | Bootstrap I/O for right channel, negative high-side FET |
22 | BSNL | I | Bootstrap I/O for left channel, negative high-side FET |
23 | OUTNL | O | Class-D H-bridge negative output for left channel |
24 | PGND | — | Power ground for the H-bridges |
25 | OUTPL | O | Class-D H-bridge positive output for left channel |
26 | BSPL | I | Bootstrap I/O for left channel, positive high-side FET |
27 | PVCCL | P | Power supply for left channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
28 | PVCCL | P | Power supply for left channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | AVCC, PVCC | –0.3 | 30 | V |
VI | Interface pin voltage | SD, GAIN0, GAIN1, PBTL, FAULT(2) | –0.3 | VCC + 0.3 | V |
< 10 | V/ms | ||||
PLIMIT | –0.3 | GVDD + 0.3 | V | ||
RINN, RINP, LINN, LINP | –0.3 | 6.3 | V | ||
RL | Minimum load resistance | BTL: PVCC > 15 V | 4.8 | ||
BTL: PVCC ≤ 15 V | 3.2 | ||||
PBTL | 3.2 | ||||
Continuous total power dissipation | See the Thermal Information Table | ||||
TA | Operating free-air temperature | –40 | 125 | °C | |
TJ | Operating junction temperature(3) | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±250 | |||
Machine Model (MM) per JESD22-A115 | ±200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 8 | 26 | V |
VIH | High-level input voltage | SD, GAIN0, GAIN1, PBTL | 2 | V | |
VIL | Low-level input voltage | SD, GAIN0, GAIN1, PBTL | 0.8 | V | |
VOL | Low-level output voltage | FAULT, RPULL-UP = 100k, VCC = 26 V | 0.8 | V | |
IIH | High-level input current | SD, GAIN0, GAIN1, PBTL, VI = 2 V, VCC = 18 V | 50 | µA | |
IIL | Low-level input current | SD, GAIN0, GAIN1, PBTL, VI = 0.8 V, VCC = 18 V | 5 | µA | |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1)(2) | TPA3110D2-Q1 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
28 Pins | |||
θJA | Junction-to-ambient thermal resistance | 30.3 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 33.5 | °C/W |
θJB | Junction-to-board thermal resistance | 17.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.2 | °C/W |
θJCbot | Junction-to-case (bottom) thermal resistance | 0.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V, Gain = 36 dB | 1.5 | 15 | mV | ||
ICC | Quiescent supply current | SD = 2 V, no load, PVCC = 24 V | 32 | 50 | mA | ||
ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load, PVCC = 24 V | 250 | 400 | µA | ||
rDS(on) | Drain-source on-state resistance | VCC = 12 V, IO = 500 mA, TJ = 25°C |
High side | 240 | mΩ | ||
Low side | 240 | ||||||
G | Gain | GAIN1 = 0.8 V | GAIN0 = 0.8 V | 19 | 20 | 21 | dB |
GAIN0 = 2 V | 25 | 26 | 27 | ||||
GAIN1 = 2 V | GAIN0 = 0.8 V | 31 | 32 | 33 | dB | ||
GAIN0 = 2 V | 35 | 36 | 37 | ||||
ton | Turn-on time | SD = 2 V | 14 | ms | |||
tOFF | Turn-off time | SD = 0.8 V | 2 | μs | |||
GVDD | Gate drive supply | IGVDD = 100 μA | 6.4 | 6.9 | 7.4 | V | |
tDCDET | DC detect time | V(RINN) = 6 V, VRINP = 0 V | 420 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V, Gain = 36 dB | 1.5 | 15 | mV | ||
ICC | Quiescent supply current | SD = 2 V, no load, PVCC = 12 V | 20 | 35 | mA | ||
ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load, PVCC = 12 V | 200 | µA | |||
rDS(on) | Drain-source on-state resistance | VCC = 12 V, IO = 500 mA, TJ = 25°C |
High side | 240 | mΩ | ||
Low side | 240 | ||||||
G | Gain | GAIN1 = 0.8 V | GAIN0 = 0.8 V | 19 | 20 | 21 | dB |
GAIN0 = 2 V | 25 | 26 | 27 | ||||
GAIN1 = 2 V | GAIN0 = 0.8 V | 31 | 32 | 33 | dB | ||
GAIN0 = 2 V | 35 | 36 | 37 | ||||
tON | Turn-on time | SD = 2 V | 14 | ms | |||
tOFF | Turn-off time | SD = 0.8 V | 2 | μs | |||
GVDD | Gate drive supply | IGVDD = 2 mA | 6.4 | 6.9 | 7.4 | V | |
VO | Output voltage maximum under PLIMIT control | V(PLIMIT) = 2 V; VI = 1 VRMS | 6.75 | 7.90 | 8.75 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, Gain = 20 dB, inputs AC-coupled to AGND |
–70 | dB | ||
PO | Continuous output power | THD+N = 10%, f = 1 kHz, VCC = 16 V | 15 | W | ||
THD+N | Total harmonic distortion + noise | VCC = 16 V, f = 1 kHz, PO = 7.5 W (half-power) | 0.1% | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | VO = 1 VRMS, Gain = 20 dB, f = 1 kHz | –100 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted |
102 | dB | ||
fOSC | Oscillator frequency | 250 | 310 | 350 | kHz | |
Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Supply ripple rejection | 200 mVPP ripple from 20 Hz–1 kHz, Gain = 20 dB, inputs AC-coupled to AGND |
–70 | dB | ||
PO | Continuous output power | THD+N = 10%, f = 1 kHz; VCC = 13 V | 10 | W | ||
THD+N | Total harmonic distortion + noise | RL = 8 Ω, f = 1 kHz, PO = 5 W (half-power) | 0.06% | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | Po = 1 W, Gain = 20 dB, f = 1 kHz | –100 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted |
102 | dB | ||
fOSC | Oscillator frequency | 250 | 310 | 350 | kHz | |
Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C |
The TPA3110D2-Q1 is AEC-Q100 qualified with a temperature grade 1 (-40°C to 125°C), HBM ESD classification level H2, and CDM ESD classification level C2. This automotive audio amplifier also features several protection mechanisms as follows:
TPA3110D2-Q1 has circuitry which protects the speakers from DC current which might occur due to defective capacitors on the input or shorts on the printed circuit board at the inputs. A DC detect fault is reported on the FAULT pin as a low state. The DC detect fault also causes the amplifier to shut down by changing the state of the outputs to Hi-Z. To clear the DC detect it is necessary to cycle the PVCC supply. Cycling SD does NOT clear a DC detect fault.
A DC detect fault is issued when the output differential duty-cycle of either channel exceeds 14% (for example, 57%, –43%) for more than 420 msec at the same polarity. This feature protects the speaker from large DC currents or AC currents less than 2 Hz. To avoid nuisance faults due to the DC detect circuit, hold the SD pin low at power-up until the signals at the inputs are stable. Also, take care to match the impedance seen at the positive and negative inputs to avoid nuisance DC detect faults.
The minimum differential input voltages required to trigger the DC detect are shown in Table 1. The inputs must remain at or above the voltage listed in the table for more than 420 msec to trigger the DC detect.
AV (dB) | VIN (mV, Differential) |
---|---|
20 | 112 |
26 | 56 |
32 | 28 |
36 | 17 |
TPA3110D2-Q1 has protection from overcurrent conditions caused by a short circuit on the output stage. The short-circuit protection fault is reported on the FAULT pin as a low state. The amplifier outputs are switched to a Hi-Z state when the short-circuit protection latch is engaged. The latch can be cleared by cycling the SD pin through the low state.
If automatic recovery from the short-circuit protection latch is desired, connect the FAULT pin directly to the SD pin. This allows the FAULT pin function to automatically drive the SD pin low, which clears the short-circuit protection latch.
Thermal protection on the TPA3110D2-Q1 prevents damage to the device when the internal die temperature exceeds 150°C. There is a ±15°C tolerance on this trip point from device to device. Once the die temperature exceeds the thermal set point, the device enters into the shutdown state and the outputs are disabled. This is not a latched fault. The thermal fault is cleared once the temperature of the die is reduced by 15°C. The device begins normal operation at this point with no external system interaction.
Thermal protection faults are NOT reported on the FAULT terminal.
The GVDD supply is used to power the gates of the output full bridge transistors. It can also be used to supply the PLIMIT voltage divider circuit. Add a 1-μF capacitor to ground at this pin.
Use the PBTL pin to select between PBTL mode when held high or BTL mode when held low. Connect the speaker between the right and left outputs, with the positive and negative output from each channel tied together.
The gain of the TPA3110D2-Q1 is set to one of four options by the state of the GAIN0 and GAIN1 pins. Changing the gain setting also changes the input impedance of the TPA3110D2-Q1.
Refer to Table 2 for a list of the gain settings.
GAIN1 | GAIN0 | AMPLIFIER GAIN (dB) | INPUT IMPEDANCE (kΩ) |
---|---|---|---|
TYP | TYP | ||
0 | 0 | 20 | 60 |
0 | 1 | 26 | 30 |
1 | 0 | 32 | 15 |
1 | 1 | 36 | 9 |
The SD pin can be used to enter the shutdown mode which mutes the amplifier and causes the TPA3110D2-Q1 to enter a low-current state. This mode can also be triggered to improve power-off pop performance.
The PLIMIT pin limits the output peak-to-peak voltage based on the voltage supplied to the PLIMIT pin. The peak output voltage is limited to four times the voltage at the PLIMIT pin.
The PLIMIT circuit sets a limit on the output peak-to-peak voltage. The limiting is done by limiting the duty cycle to fixed maximum value. This limit can be thought of as a virtual voltage rail which is lower than the supply connected to PVCC. This virtual rail is four times the voltage at the PLIMIT pin. This output voltage can be used to calculate the maximum output power for a given maximum input voltage and speaker impedance.
Where:
RS is the total series resistance including RDS(on), and any resistance in the output filter.
RL is the load resistance.
VP is the peak amplitude of the output possible within the supply rail.
VP = 4 × PLIMIT voltage if PLIMIT < 4 × VP
POUT (10%THD) = 1.25 × POUT (unclipped)
TEST CONDITIONS | PLIMIT VOLTAGE | OUTPUT POWER (W) | Output Voltage Amplitude (VP-P) |
---|---|---|---|
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 26 dB |
6.97 | 36.1 (thermally limited) | 43 |
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 26 dB |
2.94 | 15 | 25.2 |
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 26 dB |
2.34 | 10 | 20 |
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 26 dB |
1.62 | 5 | 14 |
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 20 dB |
6.97 | 12.1 | 27.7 |
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 20 dB |
3 | 23 | |
PVCC = 24 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 20 dB |
1.86 | 5 | 14.8 |
PVCC = 12 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 20 dB |
6.97 | 10.55 | 23.5 |
PVCC = 12 V, VIN = 1 VRMS, RL = 8 Ω, Gain = 20 dB |
1.76 | 5 | 15 |