The TPD12S015A device is an integrated HDMI companion chip solution. This device offers 8 low capacitance ESD clamps allowing HDMI 1.3/1.4 data rates. The 0.4-mm pitch DSBGA package pin mapping matches the HDMI Type D or Type C connectors. The integrated ESD clamps in monolithic silicon technology provide good matching between each differential signal pair. This provides an advantage over discrete ESD clamp solutions where variations between ESD clamps degrade the differential signal quality.
The TPD12S015A provides a regulated 5-V output (5VOUT) for sourcing the HDMI power line. The 5VOUT pin supplies minimum 55 mA to the HDMI receiver while meeting the HDMI 5VOUT specifications. The 5VOUT and the hot plug detect (HPD) circuitry are independent of the LS_OE control signal; they are controlled by the CT_CP_HPD pin. This independent control enables the detection scheme (5VOUT + HPD) to be active before enabling the HDMI link. The HPD_B port has a glitch filter to avoid false detection due to the bouncing while inserting the HDMI plug.
There are three noninverting bidirectional translation circuits for the SDA, SCL, and CEC lines; they are controlled by the LS_OE control signal. Each have a common power rail (VCCA) on the A side from 1.1 V to 3.6 V. On the B side, the SCL_B and SDA_B each have an internal 1.75-kΩ pullup connected to the regulated 5-V rail (5VOUT). The SCL and SDA pins meet the I2C specifications, and drive at least 750-pF loads which exceeds the HDMI cable specification. An LDO generates a 3.3-V internal rail for the CEC line operation when LS_OE = H & CT_CP_HPD = H. The CEC_B pin has a 26-kΩ pullup to this internal 3.3-V rail.
The TPD12S015A provides IEC61000-4-2 (Level 4) ESD protection. This device is offered in a space-saving 1.56-mm × 2.76-mm DSBGA package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD12S015A | DSBGA (28) | 1.56 mm × 2.76 mm |
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (April 2012) to C Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
5VOUT | F1 | Power Out | DC-DC output. The 5-V power pin can supply 55 mA of regulated current to the HDMI receiver. Separate DC-DC converter control pin CT_CP_HPD disables the DC-DC converter when operating at low-power mode. |
CEC_A | B2 | I/O | System-side CEC bus I/O. This pin is bidirectional and referenced to VCCA. |
CEC_B | D3 | I/O | HDMI-side CEC bus I/O. This pin is bidirectional and referenced to the 3.3-V internal supply. |
CLK–, CLK+ | G4, F4 | ESD | High-speed ESD clamp: provides ESD protection to the high-speed HDMI differential data lines |
CT_CP_HPD | D1 | Control | DC-DC Enable. Enables the DC-DC converter and HPD circuitry when CT_CP_HPD = H. The CT_CP_HPD is referenced to VCCA. |
D0–, D0+, D1– , D1+, D2–, D2+ |
E4, D4, C4, B4, A4, A3 |
ESD | High-speed ESD clamp: provides ESD protection to the high-speed HDMI differential data lines |
FB | E1 | I | Feedback input. This pin is a feedback control pin for the DC-DC converter. It must be connected to 5VOUT. |
GND | B3, C3, D2, E2 |
Ground | Device ground |
HPD_A | C2 | O | System-side output for the hot plug detect. This pin is unidirectional and is referenced to VCCA. |
HPD_B | G3 | I | HDMI-side input for the hot plug detect. This pin is unidirectional and is referenced to 5VOUT. |
LS_OE | A1 | Control | Level shifter enable. This pin is referenced to VCCA. Enables SCL, SDA, CEC level shifters, and LDO when LS_OE = H. |
PGND | G1 | Analog Ground | DC-DC converter ground. This pin must be tied externally to the system GND plane. See Layout Guidelines. |
SCL_A | B1 | I/O | System-side input and output for I2C bus. This pin is bidirectional and referenced to VCCA. |
SCL_B | E3 | I/O | HDMI-side input and output for I2C bus. This pin is bidirectional and referenced to 5VOUT. |
SDA_A | C1 | I/O | System-side input and output for I2C bus. This pin is bidirectional and referenced to VCCA. |
SDA_B | F3 | I/O | HDMI-side input and output for I2C bus. This pin is bidirectional and referenced to 5VOUT. |
SW | F2 | I | Switch input. This pin is the inductor input for the DC-DC converter. |
VBAT | G2 | Supply | Battery supply. This voltage is typically 2.3 V to 5.5 V |
VCCA | A2 | Supply | System-side supply. this voltage is typically 1.2 V to 3.3 V from the core microcontroller. |
1 | 2 | 3 | 4 | |
---|---|---|---|---|
A | LS_OE | VCCA | D2+ | D2– |
B | SCL_A | CEC_A | GND | D1+ |
C | SDA_A | HPD_A | GND | D1– |
D | CT_CP_HPD | GND | CEC_B | D0+ |
E | FB | GND | SCL_B | D0– |
F | 5VOUT | SW | SDA_B | CLK+ |
G | PGND | VBAT | HPD_B | CLK– |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | 4 | V | ||
VBAT | Supply voltage | –0.3 | 6 | ||
VI | Input voltage | HPD_B, Dx, CLKx | –0.3 | 6 | V |
CT_CP_HPD, LS_OE | –0.3 | 4 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | SCL_A, SDA_A, CEC_A, HPD_A | –0.3 | 4 | V |
SCL_B, SDA_B, CEC_B | –0.3 | 6 | |||
Voltage range applied to any output in the high or low state(3) | SCL_A, SDA_A, CEC_A, HPD_A | –0.3 | VCCA + 0.3 | ||
SCL_B, SDA_B, CEC_B | –0.3 | 6 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IOUTMAX | Continuous current through 5VOUT or GND | ±100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except B1, C1, B2, D1, A1, and A2 | ±2500 | V |
Pins E4, D4, B4, C4, D2+, D2-, F4, G4, E3, F3, D3, G3, F1, and E1 | ±15000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | ||||
IEC 61000-4-2 contact discharge | Pins D4, E4, B4, C4, A3, A4, F4, G4, E3, F3, D3, G3, F1, E1 | ±8000 |
SUPPLY | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.1 | 3.6 | V | |||
VBAT | Supply voltage | 2.3 | 5.5 | V | |||
VIH | High-level input voltage | SCL_A, SDA_A, CEC_A | VCCA = 1.1 V to 3.6 V | 0.7 × VCCA | VCCA | V | |
CT_CP_HPD, LS_OE | 1 | 3.6 | |||||
SCL_B, SDA_B | 5VOUT = 5 V | 0.7 × 5VOUT | 5VOUT | ||||
CEC_B | 0.7 × 3.3 (internal)(1) | 3.3 (internal)(1) | |||||
HPD_B | 2 | 5VOUT | |||||
VIL | Low-level input voltage | SCL_A, SDA_A, CEC_A | VCCA = 1.1 V to 3.6 V | 0 | 0.082 × VCCA | V | |
CT_CP_HPD, LS_OE | 0 | 0.4 | |||||
SCL_B, SDA_B | 5VOUT = 5 V | 0 | 0.3 × 5VOUT | ||||
CEC_B | 0 | 0.3 × 3.3V (internal)(1) | |||||
HPD_B | 0 | 0.8 | |||||
VILC | Low-level input voltage (contention) | SCL_A, SDA_A, CEC_A | VCCA = 1.1 V to 3.6 V | 0 | 0.065 × VCCA | V | |
VOL – VILC | Delta between VOL and VILC | SCL_A, SDA_A, CEC_A | VCCA = 1.1 V to 3.6 V | 0.1 × VCCA | V | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPD12S015A | UNIT | |
---|---|---|---|
YFF (DSBGA) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 63 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 9.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | PIN | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ICCA | Standby | VCCA | I/O = High | 2 | µA | ||
Active | 15 | ||||||
ICCB | Standby | VBAT | CT_CP_HPD=L, LS_OE=L, HPD_B=L | 2 | µA | ||
DC-DC and HPD active | CT_CP_HPD=H, LS_OE=L, HPD_B=L | 30 | 50 | ||||
DC-DC, HPD, DDC, CEC active | CT_CP_HPD=H LS_OE=H, HPD_B=L, I/O =H | 225 | 300 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IOFF | Current from IO port to supply pins | VCC = 0 V, VIO = 3.3 V | 0.01 | 0.5 | µA | ||
VDL | Diode forward voltage | ID = 8 mA, | Lower clamp diode | 0.85 | 1 | V | |
RDYN | Dynamic resistance | I = 1 A | D, CLK | 1 | Ω | ||
CIO | IO capacitance | VCC = 5 V VIO = 2.5 V |
D, CLK | 1.3 | pF | ||
VBR | Break-down voltage | IIO = 1 mA | 9 | 12 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT | Input voltage range | 2.3 | 5.5 | V | ||
5VOUT | Total DC output voltage | Includes voltage references, DC load / line regulations, process and temperature | 4.9 | 5 | 5.13 | V |
TOVA | Total output voltage accuracy | Includes voltage references, DC load / line regulations, transient load / line regulations, ripple, process, and temperature | 4.8 | 5 | 5.3 | V |
VO_Ripple | Output voltage ripple, loaded | IO = 65 mA | 20 | mVp-p | ||
F_clk | Internal operating frequency | VBAT = 2.3 V to 5.5 V | 3.5 | MHz | ||
tstart | Start-up time | From CT_CP_HPD input to 5-V power output 90% point | 300 | µs | ||
IO | Output current | VBAT = 2.3 V to 5.5 V | 55 | mA | ||
Reverse leakage current VO | CT_CP_HPD= L, VO = 5.5 V | 2.5 | µA | |||
Leakage current from battery to VO | CT_CP_HPD= L | 5 | µA | |||
VBATUVT | Undervoltage lockout threshold | Falling | 2 | V | ||
Rising | 2.1 | V | ||||
VBATOVT | Overvoltage lockout threshold | Falling | 5.9 | V | ||
Rising | 6 | V | ||||
Line transient response | VBAT = 3.6 V, a pulse of 217-Hz 600 mVp-p square wave, IO = 20/65 mA | ±25 | ±50 | mVpk | ||
Load transient response | VBAT = 3.6 V, IO = 5 to 65 mA, pulse of 10 µs, tr = tf = 0.1 µs | 50 | mVpk | |||
IDD (idle) | Power supply current from VBAT to DC-DC, enabled, unloaded | IO = 0 mA | 30 | 50 | µA | |
IDD (disabled) | Power supply current from VBAT, DC-DC Disabled, Unloaded | VBAT = 2.3 V to 5.5 V, IO = 0 mA, CT_CP_HPD Low | 2 | µA | ||
IDD(system off) | Power supply current from VBAT, VCCA =0 V | VCCA = 0 V | 5 | µA | ||
I_inrush (startup) | Inrush current, average over T_startup time | VBAT = 2.3 V to 5.5 V, IO = 65 mA | 100 | mA | ||
TSD | Thermal shutdown | Increasing junction temperature | 140 | °C | ||
ΔTSD | Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C | ||
ISC | Short-circuit current limit from output | 5-Ω short to GND | 500 | mA |
PARAMETER | TYP | UNIT | |
---|---|---|---|
LIN | External inductor, 0805 footprint | 1 | µH |
CIN | Input capacitor, 0603 footprint | 4.7 | µF |
COUT | Output capacitor, 0603 footprint | 4.7 | µF |
CVCCA | Input capacitor, 0402 footprint | 0.1 | µF |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOHA | IOH = –10 μA, | VI = VIH | 1.1 V to 3.6 V | VCCA × 0.8 | V | |||
VOLA | IOL = 10 μA, | VI = VIL | 1.1 V to 3.6 V | VCCA × 0.17 | V | |||
VOHB | IOH = –10 μA, | VI = VIH | 5VOUT × 0.9 | V | ||||
VOLB | IOL = 3 mA, | VI = VIL | 0.4 | V | ||||
ΔVT hysteresis | SDx_A (VT+ – VT–) | 1.1 V to 3.6 V | 40 | mV | ||||
SDx_B (VT+ – VT–) | 1.1 V to 3.6 V | 400 | ||||||
RPU | (Internal pullup) | SCL_A, SDA_A, | Internal pullup connected to VCCA rail | 10 | kΩ | |||
SCL_B, SDA_B, | Internal pullup connected to 5-V rail | 1.75 | ||||||
IPULLUPAC | Transient boosted pullup current (rise time accelerator) | SCL_B, SDA_B, | Internal pullup connected to 5-V rail | 15 | mA | |||
IOFF | A port | VCCA = 0 V, VI or VO = 0 to 3.6 V | 0 V | ±5 | µA | |||
B port | 5VOUT = 0 V, VI or VO = 0 to 5.5 V | 0 V to 3.6 V | ±5 | |||||
IOZ | B port | VO = VCCO or GND | 1.1 V to 3.6 V | ±5 | µA | |||
A port | VI = VCCI or GND | 1.1 V to 3.6 V | ±5 |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOHA | IOH = –10 µA, | VI = VIH | 1.1 V to 3.6 V | VCCA × 0.8 | V | |||
VOLA | IOL = 10 µA, | VI = VIL | 1.1 V to 3.6 V | VCCA × 0.17 | V | |||
VOHB | IOH = –10 µA, | VI = VIH | 3.3V (internal) × 0.9(1) | V | ||||
VOLB | IOL = 3 mA, | VI = VIL | 0.4 | V | ||||
ΔVT hysteresis | CEC_A (VT+ – VT–) | 1.1 V to 3.6 V | 40 | mV | ||||
CEC_B (VT+ – VT–) | 1.1 V to 3.6 V | 300 | ||||||
RPU | (Internal pullup) | CEC_A | Internal pullup connected to VCCA rail | 10 | kΩ | |||
CEC_B | Internal pullup connected to internal 3.3-V rail | 26 | ||||||
IOFF | A port | VCCA = 0 V, VI or VO = 0 to 3.6 V | 0 V | ±5 | µA | |||
B port | 5VOUT = 0 V, VI or VO = 0 to 5.5 V | 0 V to 3.6 V | ±1.8 | |||||
IOZ | B port | VO = VCCO or GND | 1.1 V to 3.6 V | ±5 | µA | |||
A port | VI = VCCI or GND | 1.1 V to 3.6 V | ±5 |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOHA | IOH = –3 mA, | VI = VIH | 1.1 V to 3.6 V | VCCA × 0.7 | V | |||
VOLA | IOL = 3 mA, | VI = VIL | 1.1 V to 3.6 V | 0.4 | V | |||
ΔVT hysteresis | HPD_B (VT+ – VT–) | 1.1 V to 3.6 V | 200 | mV | ||||
RPD | (Internal pulldown) | HPD_B, | Internal pulldown connected to GND | 11 | kΩ | |||
IOZ | A port | VI = VCCI or GND | 3.6 V | ±5 | µA |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
II | VI = VCCA or GND | 1.1 V to 3.6 V | ±12 | µA |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
CI | Control inputs | VI = 1.89 V or GND, AC input = 30 mV(p-p); f = 10 MHz | 1.1 V to 3.6 V | 7.1 | pF | ||
CIO | A port | VO = 1.89 V or GND, AC input = 30 mV(p-p); f = 10 MHz, CT_CP_HPD = H, LS_OE = L | 1.1 V to 3.6 V | 8.3 | pF | ||
B port | VO = 5 V or GND, AC input = 30 mV(p-p); f = 10 MHz, CT_CP_HPD = H, LS_OE = L | 3.3 V | 15 | pF | |||
CIO | SCL_B, SDA_B | VBAT = 0 V, Vbias = 2.5 V; AC input = 3.5 V(p-p); f = 100 kHz | 0 V | 20 | pF | ||
CEC_B | VBAT = 0 V, Vbias = 1.65 V; AC input = 2.5 V(p-p); f = 100 kHz | 0 V | 20 | pF | |||
VBAT = 3.3 V, Vbias = 1.65 V; AC input = 2.5 V(p-p); f = 100 kHz, CT_CP_HPD = H, LS_OE = L | 3.3 V | 20 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CL | Bus load capacitance (B side) | 750 | pF | |||
Bus load capacitance (A side) | 15 |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPHL | Propagation delay | A to B | DDC Channels Enabled | 344 | ns | ||
B to A | 355 | ||||||
tPLH | Propagation delay | A to B | DDC Channels Enabled | 452 | ns | ||
B to A | 178 | ||||||
tf | A port fall time | A Port | DDC Channels Enabled | 138 | ns | ||
B port fall time | B Port | 83 | |||||
tr | A port rise time | A Port | DDC Channels Enabled | 194 | ns | ||
B port rise time | B Port | 92 | |||||
fMAX | Maximum switching frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | CEC Channels Enabled | 445 | ns | ||
B to A | 337 | ||||||
tPLH | A to B | 13 | µs | ||||
B to A | 0.266 | ||||||
tf | A port fall time | A Port | CEC Channels Enabled | 140 | ns | ||
B port fall time | B Port | 96 | |||||
tr | A port rise time | A Port | CEC Channels Enabled | 202 | ns | ||
B port rise time | B Port | 15 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | B to A | CEC Channels Enabled | 10 | µs | ||
tPLH | B to A | 9 | |||||
tf | A port fall time | A Port | CEC Channels Enabled | 0.67 | ns | ||
tr | A port rise time | A Port | CEC Channels Enabled | 0.74 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | DDC Channels Enabled | 335 | ns | ||
B to A | 265 | ||||||
tPLH | A to B | 438 | |||||
B to A | 169 | ||||||
tf | A port fall time | A Port | DDC Channels Enabled | 110 | ns | ||
B port fall time | B Port | 83 | |||||
tr | A port rise time | A Port | DDC Channels Enabled | 190 | ns | ||
B port rise time | B Port | 92 | |||||
fMAX | Maximum switching frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | CEC Channels Enabled | 437 | ns | ||
B to A | 267 | ||||||
tPLH | A to B | 13 | µs | ||||
B to A | 0.264 | ||||||
tf | A port fall time | A Port | CEC Channels Enabled | 110 | ns | ||
B port fall time | B Port | 96 | |||||
tr | A port rise time | A Port | CEC Channels Enabled | 202 | ns | ||
B port rise time | B Port | 15 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | B to A | CEC Channels Enabled | 10 | µs | ||
tPLH | B to A | 9 | |||||
tf | A port fall time | A Port | CEC Channels Enabled | 0.47 | ns | ||
tr | A port rise time | A Port | CEC Channels Enabled | 0.51 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | DDC Channels Enabled | 334 | ns | ||
B to A | 229 | ||||||
tPLH | A to B | 431 | |||||
B to A | 169 | ||||||
tf | A port fall time | A Port | DDC Channels Enabled | 94 | ns | ||
B port fall time | B Port | 83 | |||||
tr | A port rise time | A Port | DDC Channels Enabled | 191 | ns | ||
B port rise time | B Port | 92 | |||||
fMAX | Maximum switching frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | CEC Channels Enabled | 441 | ns | ||
B to A | 231 | ||||||
tPLH | A to B | 13 | µs | ||||
B to A | 0.26 | ||||||
tf | A port fall time | A Port | CEC Channels Enabled | 94 | ns | ||
B port fall time | B Port | 96 | |||||
tr | A port rise time | A Port | CEC Channels Enabled | 201 | ns | ||
B port rise time | B Port | 15 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | B to A | CEC Channels Enabled | 10 | µs | ||
tPLH | B to A | 9 | |||||
tf | A port fall time | A Port | CEC Channels Enabled | 0.41 | ns | ||
tr | A port rise time | A Port | CEC Channels Enabled | 0.45 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | DDC Channels Enabled | 330 | ns | ||
B to A | 182 | ||||||
tPLH | A to B | 423 | |||||
B to A | 166 | ||||||
tf | A port fall time | A Port | DDC Channels Enabled | 79 | ns | ||
B port fall time | B Port | 83 | |||||
tr | A port rise time | A Port | DDC Channels Enabled | 188 | ns | ||
B port rise time | B Port | 92 | |||||
fMAX | Maximum switching frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | CEC Channels Enabled | 454 | ns | ||
B to A | 184 | ||||||
tPLH | A to B | 13 | µs | ||||
B to A | 0.255 | ||||||
tf | A port fall time | A Port | CEC Channels Enabled | 79 | ns | ||
B port fall time | B Port | 96 | |||||
tr | A port rise time | A Port | CEC Channels Enabled | 194 | ns | ||
B port rise time | B Port | 15 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | B to A | CEC Channels Enabled | 10 | µs | ||
tPLH | B to A | 9 | |||||
tf | A port fall time | A Port | CEC Channels Enabled | 0.37 | ns | ||
tr | A port rise time | A Port | CEC Channels Enabled | 0.39 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | DDC channels enabled | 323 | ns | ||
B to A | 158 | ||||||
tPLH | A to B | 421 | |||||
B to A | 162 | ||||||
tf | A port fall time | A Port | DDC channels enabled | 71 | ns | ||
B port fall time | B Port | 84 | |||||
tr | A port rise time | A Port | DDC channels enabled | 188 | ns | ||
B port rise time | B Port | 92 | |||||
fMAX | Maximum switching frequency | DDC channels enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | A to B | CEC channels enabled | 450 | ns | ||
B to A | 160 | ||||||
tPLH | A to B | 13 | µs | ||||
B to A | 0.251 | ||||||
tf | A port fall time | A Port | CEC channels enabled | 71 | ns | ||
B port fall time | B Port | 96 | |||||
tr | A port rise time | A Port | CEC channels enabled | 194 | ns | ||
B port rise time | B Port | 15 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay | B to A | CEC channels enabled | 10 | µs | ||
tPLH | B to A | 9 | |||||
tf | A port fall time | A Port | CEC channels enabled | 0.35 | ns | ||
tr | A port rise time | A Port | CEC channels enabled | 0.37 | ns |
PIN | CL |
---|---|
DDC, CEC (A side) | 750 pF |
DDC, CEC, HPD (B side) | 15 pF |